GN 19 Leveling Feet Stainless Steel, 3-A and DGUV Certified, Hygienic Design

Leveling Feet GN 19: Stainless Steel, 3-A and DGUV Certified, Hygienic Design
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Leveling feet GN 19 comply with the 3-A sanitary standard 88-01 and the DGUV testing principles, making them suitable for use in in hygienic areas.

The elastomer pad seals the space below the foot plate against dirt. This is achieved by the weight of the machine on the plate. The sealing ring above the adjustment sleeve enables fastening without dead space. Due to the wiper and the joint sealing ring, the moving components are sealed against the environment.

The high quality finish prevents adherence of dirt and facilitates cleaning.

The values listed in the table for static load capacity refer to a purely vertical load in relation to the leveling foot. Under normal operating conditions bending loads or angular loads are not uncommon and result in a reduction of load capacity, which must be taken into consideration.

Specification

Foot plate
Stainless steel sheet metal AISI 316L


Spindle / Adjustable sleeve
Stainless steel AISI 304
Turned


Seals

  • Blue
  • FDA compliant material
  • Sealing ring
    HNBR, hardness 70 ±5 Shore A
  • Wiper
    TPU, hardness 95 ±5 Shore A
  • Joint sealing ring
    HNBR, hardness 85 ±5 Shore A

Elastomer pad
Silicone

  • Blue
  • Hardness 85 ±5 Shore A
  • Vulcanised

Operating temperature -20 °C to +100 °C


RoHS

Accessory

GN 20.1 Cover Sleeves
GN 7600 Sealing Rings
GN 7607 Wipers
GN 3113 Combination Wrenches

Hide technical drawing
GN 19 Leveling Feet, Stainless Steel, 3-A and DGUV certified, Hygienic Design sketch

Article options / Table

Type

AWithout mounting holes
Show / Hide columns
d1d2l1d3l2l3A/F1A/F2Static
load in kN
(see information)
60M 1217522525143517199
60M 1617522528193518229
80M 12175225251435171915
80M 16175225281935182215
80M 20185235322435242715
80M 24185235362935243015
100M 16175225281935182222
100M 20185235322435242722
100M 24185235362935243022
120M 16175225281935182230
120M 20185235322435242730
120M 24185235362935243030

Build & Price

Foot diameter d1
Thread d2
Total length l1
Type

Foot diameter d1
Thread d2
Total length l1
Type

Design principles for Hygienic Design

3-A Sanitary Standard, Inc.

  • non profit and independent association in the USA
  • three interest groups:
    public and governmental health agencies, machine and food manufacturers
  • over 70 Sanitary Standards
  • examination of designs and processes, issue of certificates

1a9a2fe1-0747-459f-b422-952d928519bd

Sealing concept

ff998e78-3e70-483d-9ffa-5a89ca179d17

Seals

For the standard parts which are listed in Hygienic Design, seals have the central function of protecting dead spaces, gaps and cracks from the penetration of cleaning fluids or product residues.
For this, a defined pre-tension or pressing of the seals and wipers is necessary for a reliable and permanent seal in the installed condition. Within the Hygienic Design product family, seal installation spaces and seal cross sections are calculated and designed with simulation software, so that the necessary surface compression is achieved on installation and the seal material is not subjected to excess pressure.
A fundamental differentiation can be made between static and moving seals:
Is the static seal, application examples shown below the top faces the mounting surface (sealing ring) and the bottom faces the contact surface (bottom seal), so that the corresponding pressure is achieved by tightening. It should be ensured that all surfaces which make contact with the seal have a surface finish of al least Ra 0.8 µm.
The moving seals on the adjustable sleeve (wiper) and the ball joint (joint sealing ring) of the foot are designed so that they allow adjustment in both height and angle. With these too, the installation space together with the cross section of the seal ensures a gap-free, pre-tensioned seal.
Depending on the version and the type of use, it may be the case that seals may need to be replaced in case of damage or for preventative maintenance. For this, Ganter supplies the relevant seals as spare parts or offers these under Sealing Rings GN 7600 as standard parts for spare parts.

Selected Part (How to order)

Total (net)
66,91
plus VAT 12,71 €
gross 79,62 €
Weight: 0,477 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 12 pcs. deliverable in 1-2 days
  • For orders of 13 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 19-60-M12-175-AGN 19-60-M12-225-AGN 19-60-M16-175-AGN 19-60-M16-225-AGN 19-80-M12-175-AGN 19-80-M12-225-AGN 19-80-M16-175-AGN 19-80-M16-225-AGN 19-80-M20-185-AGN 19-80-M20-235-AGN 19-80-M24-185-AGN 19-80-M24-235-AGN 19-100-M16-175-AGN 19-100-M16-225-AGN 19-100-M20-185-AGN 19-100-M20-235-AGN 19-100-M24-185-AGN 19-100-M24-235-AGN 19-120-M16-175-AGN 19-120-M16-225-AGN 19-120-M20-185-AGN 19-120-M20-235-AGN 19-120-M24-185-AGN 19-120-M24-235-A

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback