Machine feet and leveling feet for various applications

Leveling feet, also referred to as machine feet, are used to support and stabilize machines and systems. They generally consist of a foot plate together with a threaded stud and are available in a rigid design or as articulated feet for floors that are not perfectly even.

Applications for machine feet

Leveling feet are used to stabilize machines, systems and equipment on any floor. They create a space between the support surface and the housing or frame. The foot plates are designed to prevent damage to sensitive floor coverings. In addition, typical designs feature protective caps or rubber inserts.

Wide selection of leveling feet

Ganter offers levelling feet as standard parts in many different versions for a variety of applications:

FAQ - Frequently Asked Questions

Filter products
New Products
Socket / Stud Material
Base Material
Base Shape
Fixing method
Foot diameter (from - to) Foot diameter
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family

Nothing found? Special requests

FAQ - Frequently Asked Questions

What are articulated and fixed-base leveling feet, and how do they work?

Articulated and fixed-base leveling feet are height-adjustable mounting elements consisting of a threaded stud and a base plate. These components ensure that machines and equipment are stable and precisely leveled while compensating for uneven floors, if necessary. A wide range of requirements can be met by selecting the appropriate materials and versions – from high load-bearing capacity and corrosion protection to hygiene and damping properties.

Construction and function of leveling feet

  • The threaded stud allows for precise height adjustment: The height can be adjusted precisely by turning.
  • The base plate – which can be either fixed or articulated – ensures stable contact with the floor.
  • With articulated leveling feet, the base plate adjusts to slopes and uneven surfaces via a ball joint. The load will be evenly supported even on sloped surfaces.

This allows you to set up machines easily, quickly, and safely and to make flexible adjustments during operation. Uneven mounting surfaces or slight slopes are specifically compensated for, which significantly reduces the effort required for alignment, particularly in machine construction.

Different versions and their practical benefits

  • Material combinations of steel, stainless steel, plastic, or elastomers allow the leveling feet to be adapted to the specific environment – such as to provide increased corrosion resistance (e.g. GN 343.6 of stainless steel) or for hygienic applications (e.g. GN 19, hygienic design).
  • Plastic foot disks (such as those used in GN 344 or GN 343.3) offer slip-resistant and noise-dampening properties, which further enhance stability.
  • Models with various mounting options (external or internal threads, fastening holes), such as GN 344.9, make for flexible installation.

For example, articulated leveling feet made of ESD-r