GN 343.3 Leveling Feet Foot Plastic, Internal Thread Steel

Leveling Feet GN 343.3: Foot Plastic, Internal Thread Steel
Type: A - Without rubber pad

Product description

Leveling feet GN 343.3 are capable of withstanding high static loads through the use of a high density plastic material coupled with a design which distributes the load over a larger area.

Exceeding the static values specified in the table could lead to failure of the plastic component.

The above values have been arrived at by a series of load tests whereby a defined number of levelling feet were subjected to a vertical load over a defined period.

Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerably reduced which must be taken into consideration.

Leveling feet GN 343.3 are supplied assembled, but are removable.

Specification

  • Foot
    Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature restistant up to 100 °C

  • Internal thread
    Steel
    • Property class 5.8
    • Zinc plated, blue passivated

  • Rubber pad (NBR)
    70 Shore A, black

RoHS

On request

ESD version
(conductive plasic cap to avoid electrostatic charging:
see also GN 343.1
type KSE / type KRE)

Hide technical drawing
GN 343.3 Leveling Feet, Foot Plastic, Internal Thread Steel sketch

Article options / Table

Type

AWithout rubber pad
GWith rubber pad
Show / Hide columns
d1d2l2l3A/Ft min.Static load in kN
(see information)
Type A


Type G
25M 6M 818,5412951
32M 8-22,5512972
32M 10-22,551510,572
40M 10-25,561510,5103
40M 12-25,561711,5103
50M 10-27,571510,5104
50M 12-27,571711,5104
60M 12-35,58,51711,5146
60M 16-35,58,52416146

Build & Price

Foot diameter d1
Thread d2
Type


Foot diameter d1
Thread d2
Type


Selected Part (How to order)

Total (net)
2,19
plus VAT 0,42 €
gross 2,61 €
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4708 pcs. deliverable in 1-2 days
  • For orders of 4709 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 343.3-25-M6-AGN 343.3-25-M6-GGN 343.3-25-M8-AGN 343.3-25-M8-GGN 343.3-32-M8-AGN 343.3-32-M8-GGN 343.3-32-M10-AGN 343.3-32-M10-GGN 343.3-40-M10-AGN 343.3-40-M10-GGN 343.3-40-M12-AGN 343.3-40-M12-GGN 343.3-50-M10-AGN 343.3-50-M10-GGN 343.3-50-M12-AGN 343.3-50-M12-GGN 343.3-60-M12-AGN 343.3-60-M12-GGN 343.3-60-M16-AGN 343.3-60-M16-G

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback