GN 638.9 Ball Jointed Leveling Feet Plastic

Ball Jointed Leveling Feet GN 638.9: Plastic
Original design GST-SV

Product description

Ball-jointed leveling feet GN 638.9 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating.

They are used for setting up and leveling devices and equipment or for pressing and clamping.

The plastic thrust pad prevents damage to sensitive surfaces.

Together with the thrust pad, the ball pin forms a ball joint that adapts to mounting surfaces that are uneven or not perpendicular to the screw axis. It also prevents the rotational movement from being transferred to the clamping surface during clamping.

The ball jointed leveling feet are supplied unassembled. The ball pin of the threaded stud can be easily pressed into the thrust pad and removed again if necessary. The ball diameter d3 is smaller than the core diameter of the thread, so that the threaded stud can be screwed in on the ball side.

The specified static load serves as a guide value; depending on the application, an appropriate safety factor must also be taken into account.

Specification

Thrust pad
Plastic, polyacetal (POM)
Black, matte finish


Threaded stud
PlasticPA, polyamide (PA-HP)

  • Glass fiber reinforced
  • BlackSWSW, RAL 9005, matte finish

Operating temperature 0 °C to +60 °C


RoHS

Hide technical drawing
GN 638.9 Ball Jointed Leveling Feet, Plastic sketch

Article options / Table

Show / Hide columns
d1d2l1d3l2A/FStatic load Fs
in kN
(see information)
15M 62636464,57,620,9
15M 835455867,631,8
18M 62636464,59,220,9
18M 835455869,231,8
21M 62636464,51020,9
21M 835455861031,8
25M 62636464,510,530,9
25M 8354558610,531,8
32M 62636464,51130,9
32M 835455861131,8
40M 835455861331,8
50M 8354558615,531,8

Build & Price

Diameter d1
Thread d2
Length l1
Material

Color
Black
Diameter d1
Thread d2
Length l1
Material

Color
Black

Selected Part (How to order)

Total (net)
1,22
plus VAT 0,23 €
gross 1,45 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 638.9-15-M6-26-PA-SWGN 638.9-15-M6-36-PA-SWGN 638.9-15-M6-46-PA-SWGN 638.9-15-M8-35-PA-SWGN 638.9-15-M8-45-PA-SWGN 638.9-15-M8-58-PA-SWGN 638.9-18-M6-26-PA-SWGN 638.9-18-M6-36-PA-SWGN 638.9-18-M6-46-PA-SWGN 638.9-18-M8-35-PA-SWGN 638.9-18-M8-45-PA-SWGN 638.9-18-M8-58-PA-SWGN 638.9-21-M6-26-PA-SWGN 638.9-21-M6-36-PA-SWGN 638.9-21-M6-46-PA-SWGN 638.9-21-M8-35-PA-SWGN 638.9-21-M8-45-PA-SWGN 638.9-21-M8-58-PA-SWGN 638.9-25-M6-26-PA-SWGN 638.9-25-M6-36-PA-SWGN 638.9-25-M6-46-PA-SWGN 638.9-25-M8-35-PA-SWGN 638.9-25-M8-45-PA-SWGN 638.9-25-M8-58-PA-SWGN 638.9-32-M6-26-PA-SWGN 638.9-32-M6-36-PA-SWGN 638.9-32-M6-46-PA-SWGN 638.9-32-M8-35-PA-SWGN 638.9-32-M8-45-PA-SWGN 638.9-32-M8-58-PA-SWGN 638.9-40-M8-35-PA-SWGN 638.9-40-M8-45-PA-SWGN 638.9-40-M8-58-PA-SWGN 638.9-50-M8-35-PA-SWGN 638.9-50-M8-45-PA-SWGN 638.9-50-M8-58-PA-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback