GN 445.9 Leveling Feet Plastic, with Threaded Stud, with 2 Mounting Holes

Leveling Feet GN 445.9: Plastic, with Threaded Stud, with 2 Mounting Holes
Original design LV.FO-STP / LV.FO-AS-STP
Type: A - Without rubber pad

Product description

Leveling feet GN 445.9 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. They are used for setting up and leveling machines, devices and equipment.

The geometry of the base plate distributes the load over a large area and, in combination with the high-quality plastic, results in a high static load capacity.

The leveling feet are supplied assembled, but they can also be taken apart. The mounting holes in the base plate are sealed with a thin layer of plastic when delivered, which can be easily pierced or drilled through.

The static load capacity values specified in the table are non-binding guidelines; exceeding these values may result in deformation or component failure.

Specification

Base plate
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black, matt finish

Threaded stud
Plastic, polyamide (PA-HP)

  • Glass fiber reinforced
  • Black, matt finish

Rubber pad for type AG
Acrylonitrile butadiene rubber (NBR)
Hardness 70 Shore A, black


Operating temperature -30 °C to +100 °C


RoHS

Hide technical drawing
GN 445.9 Leveling Feet, Plastic, with Threaded Stud, with 2 Mounting Holes sketch

Article options / Table

Type

AWithout rubber pad
AGWith rubber pad
Show / Hide columns
d1d2l1bd3k1k2l2l3l4A/F1A/F2Ball ØStatic load in kN
(see information)
60M 84469-96,58,5501831,51421163142,7
60M 1044699996,58,5501831,51421164144,8
60M 1244699996,58,5501831,51421165146,8
80M 84469-13010,57025331422163142,7
80M 1044699913010,57025331422164144,8
80M 1244699913010,57025331422165146,8

Build & Price

Diameter d1
Thread d2
Length l1
Type


Specifications

Diameter d1
Thread d2
Length l1
Type


Selected Part (How to order)

Total (net)
7,01
plus VAT 1,33 €
gross 8,34 €
#artikelLagerbestandAnfrageUsa
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 445.9-60-M8-44-AGN 445.9-60-M8-44-AGGN 445.9-60-M8-69-AGN 445.9-60-M8-69-AGGN 445.9-60-M10-44-AGN 445.9-60-M10-44-AGGN 445.9-60-M10-69-AGN 445.9-60-M10-69-AGGN 445.9-60-M10-99-AGN 445.9-60-M10-99-AGGN 445.9-60-M12-44-AGN 445.9-60-M12-44-AGGN 445.9-60-M12-69-AGN 445.9-60-M12-69-AGGN 445.9-60-M12-99-AGN 445.9-60-M12-99-AGGN 445.9-80-M8-44-AGN 445.9-80-M8-44-AGGN 445.9-80-M8-69-AGN 445.9-80-M8-69-AGGN 445.9-80-M10-44-AGN 445.9-80-M10-44-AGGN 445.9-80-M10-69-AGN 445.9-80-M10-69-AGGN 445.9-80-M10-99-AGN 445.9-80-M10-99-AGGN 445.9-80-M12-44-AGN 445.9-80-M12-44-AGGN 445.9-80-M12-69-AGN 445.9-80-M12-69-AGGN 445.9-80-M12-99-AGN 445.9-80-M12-99-AG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback