GN 247 Leveling Feet Foot Plastic

Leveling Feet  GN 247: Foot Plastic
Original design
code: LV.F-125-APS
Type: B - With nut, without rubber pad

Product description

Leveling feet GN 247 are known for their high static load capacity. The cost-effective bolt-to-foot connection allows an excursion of only ± 2°.

The values given in the table regarding the static load capacity serve as a guide only and if these are exceeded serious permanent deformation or breakage of the plastic foot could occur.

The values given above have been arrived at by a series of tests whereby a limited number of leveling feet were subjected for a limited time to a vertical static load in relation to the foot.

Specification

  • Foot
    Plastic Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 100 °C

  • Threaded stud
    Steel zinc plated, blue passivated
    • Property class 5.8

  • Hexagon nut DIN 934
    Steel zinc plated, blue passivated

  • Rubber pad (NBR)

    • Hardness 90 Shore A,
    • Black
    • Reinforced by zinc plated steel disk

RoHS

Hide technical drawing
GN 247 Leveling Feet with Mounting Holes sketch

Article options / Table

Type

AWithout nut, without rubber pad
BWith nut, without rubber pad
AGWithout nut, with rubber pad
BGWith nut, with rubber pad
Show / Hide columns
d1d2l1l2l3l4d3kA/FStatic load in kN
(see information)
125M 209515555452312,5952440
125M 249515555452312,5952440
125M 30155-55452312,5953040

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Type




Foot diameter d1
Thread d2
Thread length l1
Type




Selected Part (How to order)

Total (net)
18,49
plus VAT 3,51 €
gross 22,00 €
ELESA Code: 313961
Description: LV.F-125-APS-M20X95
Weight: 0,519 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 132 pcs. deliverable in 1-2 days
  • 952 pcs. deliverable in 5-9 days
  • For orders of 953 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 247-125-M20-95-AGN 247-125-M20-95-BGN 247-125-M20-95-AGGN 247-125-M20-95-BGGN 247-125-M20-155-AGN 247-125-M20-155-BGN 247-125-M20-155-AGGN 247-125-M20-155-BGGN 247-125-M24-95-AGN 247-125-M24-95-BGN 247-125-M24-95-AGGN 247-125-M24-95-BGGN 247-125-M24-155-AGN 247-125-M24-155-BGN 247-125-M24-155-AGGN 247-125-M24-155-BGGN 247-125-M30-155-AGN 247-125-M30-155-BGN 247-125-M30-155-AGGN 247-125-M30-155-BG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback