GN 245 Leveling Feet Threaded Stud with Spherical Seating

Leveling Feet  GN 245: Threaded Stud with Spherical Seating
Original design code

LV.F-125-ACV
Type: A - Without nut, without rubber pad

Product description

Leveling feet GN 245 are known for their high static load capacity.

The values given in the table regarding the static load capacity serve as a guide only and if these are exceeded serious permanent deformation or breakage of the plastic socket could occur.

The values given above have been arrived at by a series of tests whereby a limited number of leveling feet were subjected for a limited time to a vertical static load in relation to the foot.

Specification

  • Foot
    Plastic Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 100 °C

  • Threaded stud
    Steel zinc plated, blue passivated
    • Property class 5.8

  • Hexagon nut DIN 934
    Steel zinc plated, blue passivated

  • Rubber underlay (NBR)

    • Hardness 90 Shore A
    • Black
    • Reinforced by zinc plated steel disk

RoHS

Hide technical drawing
GN 245 Leveling Feet with Mounting Holes sketch

Article options / Table

Type

AWithout nut, without rubber pad
BWith nut, without rubber pad
AGWithout nut, with rubber pad
BGWith nut, with rubber pad
Show / Hide columns
d1d2l1l2l3l4d3kA/FStatic load
in kN
(see information)
125M 2013618664452312,5952440
125M 2413618664452312,5952440
125M 3013618664452312,5953040

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Type




Foot diameter d1
Thread d2
Thread length l1
Type




Selected Part (How to order)

Total (net)
26,02 €
plus VAT 4,94 €
gross 30,96 €
ELESA Code: 313921
Description: LV.F-125-ACV-M20x136
Weight: 0,611 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 106 pcs. deliverable in 1-2 days
  • 354 pcs. deliverable in 3-7 days
  • 602 pcs. deliverable in 5-9 days
  • For orders of 603 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 245-125-M20-136-AGN 245-125-M20-136-BGN 245-125-M20-136-AGGN 245-125-M20-136-BGGN 245-125-M20-186-AGN 245-125-M20-186-BGN 245-125-M20-186-AGGN 245-125-M20-186-BGGN 245-125-M24-136-AGN 245-125-M24-136-BGN 245-125-M24-136-AGGN 245-125-M24-136-BGGN 245-125-M24-186-AGN 245-125-M24-186-BGN 245-125-M24-186-AGGN 245-125-M24-186-BGGN 245-125-M30-136-AGN 245-125-M30-136-BGN 245-125-M30-136-AGGN 245-125-M30-136-BGGN 245-125-M30-186-AGN 245-125-M30-186-BGN 245-125-M30-186-AGGN 245-125-M30-186-BG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback