GN 774 Breather Caps Plastic, with Filter and Double Valve

Breather Caps GN 774: Plastic, with Filter and Double Valve
Original design

code: SFW.
Type: A - Without dipstick

Product description

Function and operational criteria of breather plugs GN 774 see function description.

Breather caps are fitted either with a threaded neck or with a bayonet connection (BA) and they can also be combined with a filler strainer GN 664 or GN 664.1.

The bayonet version is fitted with a chain to avoid losing it.

MAX-MIN markings can easily be added to the flats of a dipstick.

Specification

Breather cap
Plastic, polyamide (PA)

  • Upper part (cap)
    orange, RAL 2004
  • Lower part (threaded part / bayonet)
    Black, matte finish

Seal
Acrylonitrile butadiene rubber (NBR)


Air filter
PU-foam, polyurethane
Filtration 40 µm


Double valve

  • Pressure relief valve
    Plastic with O-ring
    of acrylonitrile butadiene rubber (NBR)
  • Vacuum relief valve
    Plastic gasket with O-ring
    of acrylonitrile butadiene rubber (NBR)
  • Pressure spring stainless steel

Dipstick
Steel, phosphated


Operating temperature -30 °C to +100 °C


RoHS

Accessory

Filler Strainers GN 664 (for Vertical Installation)
Filler Strainers GN 664.1 (for Side Mounting)

Hide technical drawing
GN 774 Breather Caps, Plastic, with Filter and Double Valve sketch

Article options / Table

Type

AWithout dipstick
BWith dipstick
Show / Hide columns
d1d2
Thread
Type A


Type B

Bayonet
Opening pressure
in mbar
d3d4l1l2l3
70G 3/4G 3/4-35020,568,51663188
70G 1 1/4G 1 1/4-3503468,51759195
70G 2--3505168,51759-
70--BA 393503068,51456195

Build & Price

Outside diameter d1
Thread d2
Bayonet d2
Opening pressure
Type


Outside diameter d1
Thread d2
Bayonet d2
Opening pressure
Type


Description of Function

Breather caps GN 774 feature a double valve and are used for venting vessels, such as hydraulic tanks. The valve limits the overpressure inside the vessel by releasing air whenever the pressure value specified in the table is exceeded. Conversely, the valve allows air to enter into the vessel once an underpressure of -30 mbar is reached, preventing the formation of a vacuum. The respective flow rate depends on the pressure difference and can be read from the diagram.

The integrated air filter prevents dust and dirt from entering the vessel. With fluctuating liquid levels, the overpressure reduces the air exchange, resulting in reduced filter contamination, especially in dusty environments.

The pressurized air pocket above the liquid counteracts foam formation. The valve seal ensures that no liquid escapes, such as due to vigorous movements or during transport.

1faf0fe6-b0ed-49f4-be68-0114ea619a28
8b2d2313-e5d5-4bca-99db-33f8d58c781a

GN 109 Level markings / Special lengths (special order)

b4580dad-460f-43c8-b017-528941e46ae5

Level markings and special lengths GN 109 for oil dipsticks are available for the standards shown above. The dipstick is shortened to the length l1 and the marking notches are milled in at l2 or l3 with the effect that they are easily visible. The maximum length l1 is given in the appropriate standard. The length specifications l1 to l3 refer to the contact surface without seal, with a tolerance of ±1 mm to be taken into account. For critical applications and depending on standard, the seal must be taken into consideration with a thickness of as much as 2 mm.
If required, more than 2 notches may be cut which are then specified by the appropriate details on the position
(l4 ... lx). Also, texts such as MAX / MIN may be laser-engraved in addition to or instead of the notches by submitting the
appropriate template.

The level markings / special lengths GN 109 are to be ordered as a separate item in shopping cart step 1 under note.

001b4f57-0a09-4164-be71-720ef8c82d3c

Selected Part (How to order)

Total (net)
26,19
plus VAT 4,98 €
gross 31,17 €
ELESA Code: 54899
Description: SFW.70-2+FPE-350MB
Weight: 0,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90268080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 9 pcs. deliverable in 1-2 days
  • 91 pcs. deliverable in 3-7 days
  • 173 pcs. deliverable in 5-9 days
  • For orders of 174 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 774-70-G3/4-350-AGN 774-70-G3/4-350-BGN 774-70-G11/4-350-AGN 774-70-G11/4-350-BGN 774-70-G2-350-AGN 774-70-BA39-350-AGN 774-70-BA39-350-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback