GN 764 Breather Caps Steel, with Filter, with Double Valve

Breather Caps GN 764: Steel, with Filter, with Double Valve
Original design
code: SMN. / SMN-BA / SMW. / SMW-BA
Bildvariante: G - Thread

Product description

Function and operational criteria of breather caps GN 764 with double valve (Type FD) see description of function.

For the version with bayonet and filler strainer, slotted head screws are part of the order.

Specification

Breather cap

  • Upper part (cap)
    Steel sheet metal, chrome plated
  • Flange
    Steel sheet metal, zinc plated
  • Threaded part
    Steel, zinc plated

Seals
Acrylonitrile butadiene rubber (NBR)


Air filter
PU-foam, polyurethane
Filtration 40 µm


Filter spring for type F
Stainless steel


Double valve for type FD

  • Pressure relief valve
    Plastic with O-ring
    of acrylonitrile butadiene rubber (NBR)
  • Vacuum relief valve
    Plastic gasket with O-ring
    of acrylonitrile butadiene rubber (NBR)
  • Pressure spring stainless steel

Filler strainer for version BA
Steel,
Galvanic zinc plated, black


Slotted head screws DIN 7971 for version BA
Steel
Zinc plated, blue passivated


Operating temperature-30 °C to +100 °C


RoHS

Accessory

GN 7490 Welding Sockets

Hide technical drawing
GN 764 Breather Caps, Steel, with Filter, with Double Valve sketch

Article options / Table

Type

FWith filter
FDWith filter and double valve (only for d1 = 81)
Show / Hide columns
d1d2
Thread

Bayonet
d3d4d5d6l1l2l3l4l5l6A/FOpening pressure
in mbar
Type FD
47G 1/41/4 NPTBA75240271055135136617-
81G 3/43/4 NPTBA1783724916127042178030350

Build & Price

Outside diameter d1
Thread d2
Thread d2
Bayonet d2
Type


Outside diameter d1
Thread d2
Thread d2
Bayonet d2
Type


Mounting Holes

1edf9a78-2b88-4071-b99d-65bdc4f5c0d4

Description of Function

Breather caps GN 764 feature a double valve and are used for venting vessels, such as hydraulic tanks. The valve limits the overpressure inside the vessel by releasing air whenever the pressure value specified in the table is exceeded. Conversely, the valve allows air to enter into the vessel once an underpressure of -30 mbar is reached, preventing the formation of a vacuum. The respective flow rate depends on the pressure difference and can be read from the diagram.

The integrated air filter prevents dust and dirt from entering the vessel. With fluctuating liquid levels, the overpressure reduces the air exchange, resulting in reduced filter contamination, especially in dusty environments.

The pressurized air pocket above the liquid counteracts foam formation. The valve seal ensures that no liquid escapes, such as due to vigorous movements or during transport.

1a554647-300d-4148-a364-204b1a8cf517
05c335db-9eec-4937-b963-4c7e0a7dabc1 1fa6161a-857c-4135-a413-f3cadc818255

Selected Part (How to order)

Total (net)
13,56
plus VAT 2,58 €
gross 16,14 €
ELESA Code: 156833
Description: SMN.46-1/4-F40
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90268080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 26 pcs. deliverable in 1-2 days
  • 72 pcs. deliverable in 3-7 days
  • For orders of 73 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 764-47-G1/4-FGN 764-47-1/4NPT-FGN 764-47-BA-FGN 764-81-3/4NPT-FGN 764-81-3/4NPT-FDGN 764-81-G3/4-FGN 764-81-G3/4-FDGN 764-81-BA-FGN 764-81-BA-FD

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback