GN 881 Breather Valves Brass

Breather Valves GN 881: Brass

Product description

Once the opening pressure given in the table is exceeded, breather valves GN 881 with gasket will vent into a container and so protect against excessive inside container pressure. A green colour ring marks the opening pressure of 200 mbar.

In its normal state, the gasket closes the container and so prevents dirt or dust getting inside the container.

The above diagram shows the air outlet as a factor of the opening pressure.

The valves are checked for leak tightness and opening pressure.

Specification

  • Valve body
    BrassMS

  • Breather cap
    Stainless steelM AISI 304

  • Gasket
    Brass
    with silicone-rubber coating (VMQ)

  • Pressure spring
    Stainless steel AISI 301

  • Seal DIN 7603 A
    Soft iron 1.0338

  • Temperature resistant from -30 °C to +200 °C

RoHS

Accessory

Mounting Nuts GN 7430
Sealing Rings DIN 7603 (Copper / Aluminum / Stainless Steel)

On request

Other material

  • With other opening pressure 50 mbar (yellow ring)
  • With oil dipstick
Hide technical drawing
GN 881 Breather Valves sketch

Article options / Table

Show / Hide columns
d1d1Opening pressure
in mbar ±20%
d2d3e ≈l1l2l3A/F
M 12 x 1,5-200182023,58,511,524,522
M 14 x 1,5G 1/4200202023,58,511,524,522
M 16 x 1,5-200222023,58,511,524,522
-G 3/8200232023,58,511,524,522
M 18 x 1,5-200242023,58,511,524,522
M 20 x 1,5-2002620298,511,524,527
M 22 x 1,5-2002720298,511,524,527
-G 1/22002620298,511,524,527
M 24 x 1,5-200292032,58122530
M 26 x 1,5G 3/42003220348122532
M 30 x 1,5-2003620398122536
-G 12003920448122541

Build & Price

Fine thread d1
Inch thread d1
Opening pressure
Material of the valve body

Material of the breather

Fine thread d1
Inch thread d1
Opening pressure
Material of the valve body

Material of the breather

Assembly Instruction

For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
13,26
plus VAT 2,52 €
gross 15,78 €
Weight: 0,039 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84818079
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 264 pcs. deliverable in 1-2 days
  • For orders of 265 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 881-M12x1,5-200-MS-MGN 881-G1/4-200-MS-MGN 881-M14x1,5-200-MS-MGN 881-M16x1,5-200-MS-MGN 881-G3/8-200-MS-MGN 881-M18x1,5-200-MS-MGN 881-M20x1,5-200-MS-MGN 881-M22x1,5-200-MS-MGN 881-G1/2-200-MS-MGN 881-M24x1,5-200-MS-MGN 881-G3/4-200-MS-MGN 881-M26x1,5-200-MS-MGN 881-M30x1,5-200-MS-MGN 881-G1-200-MS-M

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback