GN 883 Breather Valves Brass

Breather Valves GN 883: Brass
Type: A - Low design

Product description

Once the opening pressure given in the table is exceeded, breather valves GN 883 will vent into a container and so protect against excessive inside container pressure. They also feature highly compact dimensions.

A coding (Type A) or a colour ring (Type B) in yellow (20 - 80 mbar) or green (160 - 240 mbar) indicates the different opening pressure ratings.

The simple function principle (pressure spring / ball) ensures long and trouble-free use of the valve. The installation position is vertical to the top.

Specification

  • Valve body
    BrassMS

  • Ball
    Steel AISI 5210

  • Pressure spring
    Stainless steel AISI 301

  • Seal DIN 7603 A
    Soft iron 1.0338
    (for d1 = M10 x 1: PA6)

  • Breather (type B)
    Stainless steel AISI 304

  • Temperature resistant from -30 °C to +200 °C

RoHS

Accessory

GN 7430 Mounting Nuts
DIN 7603 Sealing Rings (Copper / Aluminum / Stainless Steel)

Hide technical drawing
GN 883 Breather Valves sketch

Article options / Table

Type

ALow design
BHigh design, with stainless steel cap
Show / Hide columns
d1d1Opening
pressure
in mbar
min.



max.
d2d3e1e2l1l2l3l4l5A/F
Type A

Type B
ca. air
pas-
sage
Type A

l/min.
Type B
M 10 x 1-208014,512,51618,566871614171,21,8
M 10 x 1-16024014,512,51618,566871614171,21,8
M 12 x 1,5-20801812,519,518,56,567,5716,517171,21,8
M 12 x 1,5-1602401812,519,518,56,567,5716,517171,21,8
M 14 x 1,5G 1/420802012,519,518,56,567,57,516,517171,21,8
M 14 x 1,5G 1/41602402012,519,518,56,567,57,516,517171,21,8
M 16 x 1,5-20802212,525249117,57,516,522221,21,8
M 16 x 1,5-1602402212,525249117,57,516,522221,21,8
-G 3/820802312,525249117,57,516,522221,21,8
-G 3/81602402312,525249117,57,516,522221,21,8
-G 1/220802612,531298,511881727271,21,8
-G 1/21602402612,531298,511881727271,21,8
-G 3/420803212,537358,511881732321,21,8
-G 3/41602403212,537358,511881732321,21,8

Build & Price

Fine thread d1
Inch thread d1
Opening pressure
Type


Material

Fine thread d1
Inch thread d1
Opening pressure
Type


Material

Assembly Instruction

For mounting on walls of less than 4 mm thickness please use mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
3,86
plus VAT 0,73 €
gross 4,59 €
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84818079
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 310 pcs. deliverable in 1-2 days
  • For orders of 311 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 883-M10x1-20-A-MSGN 883-M10x1-20-B-MSGN 883-M10x1-160-A-MSGN 883-M10x1-160-B-MSGN 883-M12x1,5-20-A-MSGN 883-M12x1,5-20-B-MSGN 883-M12x1,5-160-A-MSGN 883-M12x1,5-160-B-MSGN 883-G1/4-20-A-MSGN 883-G1/4-20-B-MSGN 883-M14x1,5-20-A-MSGN 883-M14x1,5-20-B-MSGN 883-G1/4-160-A-MSGN 883-G1/4-160-B-MSGN 883-M14x1,5-160-A-MSGN 883-M14x1,5-160-B-MSGN 883-M16x1,5-20-A-MSGN 883-M16x1,5-20-B-MSGN 883-M16x1,5-160-A-MSGN 883-M16x1,5-160-B-MSGN 883-G3/8-20-A-MSGN 883-G3/8-20-B-MSGN 883-G3/8-160-A-MSGN 883-G3/8-160-B-MSGN 883-G1/2-20-A-MSGN 883-G1/2-20-B-MSGN 883-G1/2-160-A-MSGN 883-G1/2-160-B-MSGN 883-G3/4-20-A-MSGN 883-G3/4-20-B-MSGN 883-G3/4-160-A-MSGN 883-G3/4-160-B-MS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback