GN 774.2 Breather Caps Plastic, with Filter, with Double Valve and Splash Guard

Breather Caps GN 774.2: Plastic, with Filter, with Double Valve and Splash Guard
Original design SFW-P. / SFW-P+a
Type: A - Without dipstick

Product description

Breather caps GN 774.2 are used when ventilation should only take place once the pressure exceeds or falls below a certain opening pressure. Further details on function and application criteria can be found in the Functional Description.

Breather caps can be fastened by means of a thread or combined with a filter strainer (GN 664 or GN 664.1). Line markings for monitoring the fill level can be easily applied to the dipstick surface.

Specification

Housing
Plastic, polyamide (PA)

  • Upper part (cap)
    Orange, RAL 2004, matte finish
  • Lower part (threaded part)
    Black, matte finish

Seal
Acrylonitrile butadiene rubber (NBR)


Air filter
Polyester
Filtration 10 µm


Dipstick for type B
Steel, phosphate-treated


Operating temperature -30 °C to +100 °C


RoHS

Accessory

Filler Strainers GN 664 (for Vertical Installation)
Filler Strainers GN 664.1 (for Side Mounting)

Hide technical drawing
GN 774.2 Breather Caps, Plastic, with Filter, with Double Valve and Splash Guard sketch

Article options / Table

Type

AWithout dipstick
BWith dipstick
Show / Hide columns
d1d2
 
Opening pressure
in mbar
d3d4l1l2l3
42-M 16 x 1,535011,54011,536194
42G 3/8-350134011,536194
42G 1/2M 20 x 1,5350154011,536194
42G 3/4-350214011,536194
57G 3/4-35019561347,5190
57G 1-35026,5561347,5190
70G 3/4-35020,568,51659190
70G 1-35026,568,51759191
70G 1 1/4M 42 x 235033,568,51759191
70G 1 1/2-35040,568,51759191
70G 2-3505168,51759191

Build & Price

Diameter d1
Thread d2
Thread d2
Type


Diameter d1
Thread d2
Thread d2
Type


Functional Description

Breather caps GN 774.2 feature a double valve and are used for venting vessels, such as hydraulic tanks. The valve limits the overpressure inside the vessel by releasing air whenever the pressure value specified in the table is exceeded. Conversely, the valve allows air to enter into the vessel once an underpressure of -30 mbar is reached, preventing the formation of a vacuum. The respective flow rate depends on the pressure difference and can be read from the diagram.

The integrated air filter prevents dust and dirt from entering the vessel. With fluctuating liquid levels, the overpressure reduces the air exchange, resulting in reduced filter contamination, especially in dusty environments.

The pressurized air pocket above the liquid counteracts foam formation. The valve seal ensures that no liquid escapes, such as due to jerky movements or during transport.

7c41d806-1265-45f7-a92a-7fa60ac8fd57
585fb21c-5f7c-4294-bbf8-2f32e57d84f8

Selected Part (How to order)

Total (net)
15,72
plus VAT 2,99 €
gross 18,71 €
ELESA Code: 54765
Description: SFW-P.40-M16x1.5+FPE-350mb
Weight: 0,041 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 774.2-42-M16x1,5-AGN 774.2-42-M16x1,5-BGN 774.2-42-G3/8-AGN 774.2-42-G3/8-BGN 774.2-42-G1/2-AGN 774.2-42-G1/2-BGN 774.2-42-M20x1,5-AGN 774.2-42-M20x1,5-BGN 774.2-42-G3/4-AGN 774.2-42-G3/4-BGN 774.2-57-G3/4-AGN 774.2-57-G3/4-BGN 774.2-57-G1-AGN 774.2-57-G1-BGN 774.2-70-G3/4-AGN 774.2-70-G3/4-BGN 774.2-70-G1-AGN 774.2-70-G1-BGN 774.2-70-G11/4-AGN 774.2-70-G11/4-BGN 774.2-70-M42x2-AGN 774.2-70-M42x2-BGN 774.2-70-G11/2-AGN 774.2-70-G11/2-BGN 774.2-70-G2-AGN 774.2-70-G2-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback