Los volantes de radios transmiten el movimiento de rotación manual para impulsar y ajustar. La corona abierta de los volantes de dos radios también permite un acceso axial.
A spoked handwheel is a control element that transmits manual rotational movements to machine axes or components. It consists of a wheel and usually two or more spokes. Through the spokes, the torque from the handwheel is transmitted to the hub and thus to the machine axis to be adjusted. The handwheel can be operated directly or via a cylindrical handle. This allows for clearly defined, reliable, and ergonomic handling, ideal for precise adjustments or repetitive movements in machine and plant engineering.
The force transmission takes place through the spokes to the hub, which is connected to the machine shaft. Depending on the design (e.g. GN 924, GN 322, DIN 950), the wheel and spokes are made from materials such as aluminum, plastic, cast iron, or stainless steel. Open spokes, especially in 2-spoke handwheels, allow for convenient axial access to adjacent components. This allows operators to reach parallel controls or measuring devices during adjustment without removing the handwheel.
Spoked handwheels are especially well suited for applications which call for manual, precise, and reliable adjustment of machine axes or components. Typical areas of application include controls, positioning units, and adjustment mechanisms on machines where a controlled rotational movement needs to be transmitted to a shaft or spindle.
This ensures that you always have the optimal selection of spoked handwheels available for different operating conditions and can respond flexibly to your specific requirements. In practice, this increases operator safety, improves ergonomics, and significantly simplifies maintenance tasks.
A spoked handwheel offers several practical advantages compared to other types of handwheels, such as disk handwheels. The open wheel rim ensures that spoked handwheels not only allow for ergonomic handling but also meet specific requirements for access and machine operation.
With a spoked handwheel, such as GN 924 made of aluminum or GN 522 made of plastic, you can comfortably and safely adjust your machine axes. Thanks to the open design, access to adjacent components is also possible in tight spaces. This improves ergonomics and increases efficiency in daily work.
Various materials are available for spoked handwheels from the Ganter range. Depending on the requirements for appearance, durability, or hygienic properties, you can choose between aluminum, plastic, cast iron, and stainless steel. This allows you to optimally adapt the spoked handwheel to your application and the desired environment.
Choose the appropriate spoked handwheel by systematically matching the requirements of your application with the features of the available spoked handwheels. Material, coating, and handle type are crucial, and each option offers different advantages. This way, you will quickly find a solution that optimally combines operating comfort and process reliability.
Spoked handwheels are typically used in many areas of mechanical engineering, plant construction, and automation technology. They are used for the manual adjustment of machine axes or components and enable precise, direct force transmission. Due to the open design, especially in 2-spoke versions, users can work safely and conveniently, even in tight spaces.
Spoked handwheels can usually be retrofitted into existing machines without any issues. The “Spoked Handwheels” product family offers various designs, standard sizes, and connection options, allowing for flexible adaptation to existing machine shafts or components. When making your selection, always be sure to check the shaft diameter, fastening type (e.g. with or without keyway), and installation space.
Due to the wide variety of options, including GN 924 (aluminum, powder coated) or GN 522 (plastic, steel bushing), you can respond flexibly to the requirements of your existing systems. This means that replacement or retrofitting is usually possible without extensive modifications.
Various accessories are available for spoked handwheels from the Ganter range, specifically enhancing the functionality and adaptability of the handwheels. These include foldable or fixed revolving handles, scale rings, keyways and position indicators.
Custom-made spoked handwheels from the Ganter range are generally possible. You can request handwheels with special holes, keyways, or differing surface finishes. This applies to all spoked handwheels from the Ganter standard parts range.
If you need custom-made spoked handwheels, it is advisable to contact Ganter Service directly. This way, you can clarify details regarding dimensions, special connection sizes, or features such as handles or surfaces. Ganter checks the technical feasibility and provides you with a customized offer. This allows you to equip your machine or plant components precisely.
Questions regarding delivery times, feasibility, or minimum quantities are best clarified directly with the technical sales team. This ensures that your spoked handwheel reliably meets the requirements of your application.