GN 160 Hinges Detachable, with Eccentric Pin, Plastic

Hinges GN 160: Detachable, with Eccentric Pin, Plastic
Original design
code: CFN.
Form: A - 2x2 threaded blind bores

Product description

On hinges GN 160 the two pin halves which form the fulcrum are offset from each other by 0.5 mm and therefore, eccentric. Hence the position of the door can be altered or re-adjusted in relation to the frame.

Specification

  • Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 80 °C

  • Pin
    Plastic (Polyacetal POM)

  • Threaded bushings
    Brass nickel plated

  • Threaded studs
    Steel nickel plated

RoHS

Hide technical drawing
GN 160 Hinges, Detachable, with Eccentric Pin, Plastic sketch

Article options / Table

Form

A2x2 threaded blind bores
B2x2 threaded studs
C2x threaded studs (at the eccentric pin) 2x threaded blind bores
D2x threaded blind bores (at the eccentric pin) / 2x threaded studs
Show / Hide columns
l1l2abd1d2l3l4mt
2864214,5M 58612197,5

Build & Price

Breite l1
Länge l2
Form




Breite l1
Länge l2
Form




Construction and assembly instructions

The hinge section is to be attached to the door frame with the octagon holder.
First insert the hinge pin such that the reference marking of the pin coincides with the arrow at the hinge.

The eccentric pin is to be placed in eight positions via the octagon.
Depending on position, I1 changes: min. 27.5 / max. 28.5.

5a7c306a-c3f5-453e-9dbf-66126c61d39c 621d5bc0-3c4e-4f7e-861c-f7e909517aab

Aligning the door

To align the door, the eccentric pin of the top and bottom hinge may be turned into the required position.

a67d2fbf-d91c-4f1e-aea2-0ef4e42556dd bca7227c-5beb-4aaa-b499-5e7dd49230ec

Hinge 1: Turn hinge pin anti-clockwise

Hinge 2: Turn hinge pin clockwise

Hinge 1: Turn pin clockwise

Hinge 2: Turn pin anti-clockwise

Hinge layout

Door unhingeable

Door not unhingeable

GN 160 Skizze5 GN 160 Skizze6

The top hinge section may be mounted to the frame only after the bottom hinge has been hung.

Selected Part (How to order)

Total (net)
4,48
plus VAT 0,85 €
gross 5,33 €
In stock
ELESA Code: 426111
Description: CFN.65 B-M5
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 160-28-64-AGN 160-28-64-BGN 160-28-64-CGN 160-28-64-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback