GN 235 Hinges Stainless Steel, Adjustable

Hinges GN 235: Stainless Steel, Adjustable
Material: NI - Stainless steel
Type: DB - With through-holes, horizontally adjustable
Finish: GS - Matte shot-blasted finish
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Stainless steel hinges GN 235 are adjustable in height or width along the slots, depending on the design, and are fastened with hex-head, oval-head or cylinder screws with a low head.

Thanks to sufficient space (installation space) available for screw heads and washers, the hinges can be opened by 180° without collision.

The hinge drill pattern corresponds with that of the GN 237 hinge family, which allows the hinges to be exchangeable.

Specification

  • Stainless steelNI AISI CF-8
    Matte shot-blasted finishGS

  • Pin
    Stainless steel AISI 316Ti

RoHS

Accessory

Spacer Plates GN 2370
Plates GN 2372 (with Tapped Holes)
Plates GN 2376 (mit Außengewinde)

Hide technical drawing
GN 235 Hinges, Stainless Steel , Adjustable sketch

Article options / Table

Type

HVertically adjustable
BHorizontally adjustable
HBVertically and horizontally adjustable
DWith through-holes
DHWith through-holes, vertically adjustable
DBWith through-holes, horizontally adjustable
Show / Hide columns
l1
D, DH, H

DB, HB

B
l2bd1d2h1h2h3h4l3
D, DH, H

DB, HB, B
l4
D, DH, H, DB, HB

B
m1m2
404550455,35,341359,519162116212525
505560556,56,5616,6611,623,2212621263030
606876658,38,3821,4814,929,82633,52633,53636

Build & Price

Material

Height l1 (Type D, DH, H)
Height l1 (Type DB. HB)
Height l1 (Type B)
Width l2
Type






Finish
Specifications

Material

Height l1 (Type D, DH, H)
Height l1 (Type DB. HB)
Height l1 (Type B)
Width l2
Type






Finish

Selected Part (How to order)

Total (net)
12,58
plus VAT 2,39 €
gross 14,97 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 0,33 €
The material surcharge is already included in the price.
Weight: 0,088 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 235-NI-40-45-H-GSGN 235-NI-40-45-D-GSGN 235-NI-40-45-DH-GSGN 235-NI-45-45-HB-GSGN 235-NI-45-45-DB-GSGN 235-NI-50-45-B-GSGN 235-NI-50-55-H-GSGN 235-NI-50-55-D-GSGN 235-NI-50-55-DH-GSGN 235-NI-55-55-HB-GSGN 235-NI-55-55-DB-GSGN 235-NI-60-55-B-GSGN 235-NI-60-65-H-GSGN 235-NI-60-65-D-GSGN 235-NI-60-65-DH-GSGN 235-NI-68-65-HB-GSGN 235-NI-68-65-DB-GSGN 235-NI-76-65-B-GS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback