GN 437.4 Hinges Zinc Die Casting, with Detent

Hinges GN 437.4: Zinc Die Casting, with Detent
Identification no.: 2 - Holding torque 1 Nm
Color: SW - Black, RAL 9005, textured finish

Product description

Hinges GN 437.4 with detent hold door and covers in the given indexing position without additional mechanics.

This is particularly advantageous when machines and systems must be frequently opened and closed for loading and unloading, and it is also useful for servicing or repairs. Undesirable independent closing and opening is prevented.

Due to the front indexing position of approx. -3°, type C also ensures that the door or flap is pressed lightly against the frame when closed.

Specification

Hinge leafs
Zinc die castingZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Locking elements / Cover cap

  • Plastic, Polyacetal (POM) for identification no. 1 / 2
    Operating temperature up to 80 °C
  • Stainless steel AISI 630 for identification no. 3 / 4

Hinge pin
Stainless steel AISI 303


Pressure spring

  • Spring steel for identification no. 1 / 2
  • Stainless steel AISI 301 for identification no. 3 / 4

RoHS

Accessory

Spacer Plates GN 2370
Plates GN 2372 (with Tapped Holes)

Hide technical drawing
GN 437.4 Hinges, Zinc Die Casting, with Detent sketch

Article options / Table

Type

AIndexing positions -90° / 0° / 90° / 180°
CIndexing positions -3° / 117°

Identification no.

1Holding torque 0,5 Nm
2Holding torque 1 Nm
3Holding torque 2,5 Nm
4Holding torque 4 Nm
Show / Hide columns
l1l2dh1h2h3h4l3m1m2Max. holding torque in Nm
Tolerance
Identification no. 1 / 2


Identification no. 3 / 4
60608,318,57,59,519203636±10 %±20 %

Build & Price

Material

l1
l2
Type


Identification no.




Color
Silver
Black
Material

l1
l2
Type


Identification no.




Color
Silver
Black

Selected Part (How to order)

Total (net)
18,37
plus VAT 3,49 €
gross 21,86 €
In stock
incl. material surcharge: 0,26 €
The material surcharge is already included in the price.
Weight: 0,152 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 437.4-ZD-60-60-A1-SWGN 437.4-ZD-60-60-C1-SWGN 437.4-ZD-60-60-A1-SRGN 437.4-ZD-60-60-C1-SRGN 437.4-ZD-60-60-A2-SWGN 437.4-ZD-60-60-C2-SWGN 437.4-ZD-60-60-A2-SRGN 437.4-ZD-60-60-C2-SRGN 437.4-ZD-60-60-A3-SWGN 437.4-ZD-60-60-C3-SWGN 437.4-ZD-60-60-A3-SRGN 437.4-ZD-60-60-C3-SRGN 437.4-ZD-60-60-A4-SWGN 437.4-ZD-60-60-C4-SWGN 437.4-ZD-60-60-A4-SRGN 437.4-ZD-60-60-C4-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback