GN 161.2 Hinges Zinc Die Casting, Detachable

Hinges GN 161.2: Zinc Die Casting, Detachable
Color: SR - Silver, RAL 9006, textured finish
Type: L - Fixed bearing (pin) left

Product description

Hinges GN 161.2 are a variant with highly attractive design. The fixing screws are invisible.

During the load tests, the hinges were gradually loaded and relieved at room temperature with incrementally increasing force. For the specified values, an insignificant permanent deformation remained after relieving the load which had no effect on the function and appearance. In most cases, the failure loads are multiples of the specified value.

The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use. Environmental influences and aging may influence these values.

Specification

  • Zinc die casting
    Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

  • Washer
    Plastic

RoHS

Hide technical drawing
GN 161.2 Hinges, Zinc Die Casting, Detachable sketch

Article options / Table

Form

RFixed bearing (pin) right
LFixed bearing (pin) left
Show / Hide columns
b1l1b2dl2l3l4l5m1m2m3tRadial load
in N
Axial load
in N
326315M 517316,1101950,817107002000

Build & Price

Width b1
Length l1
Type


Color
Silver
Black
Width b1
Length l1
Type


Color
Silver
Black

Selected Part (How to order)

Total (net)
8,03
plus VAT 1,53 €
gross 9,56 €
In stock
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,124 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 161.2-32-63-R-SWGN 161.2-32-63-R-SRGN 161.2-32-63-L-SWGN 161.2-32-63-L-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback