GN 672 Cam Action Indexing Plungers Plastic

Cam Action Indexing Plungers GN 672: Plastic
Original design PMT.200
Material: NI - Stainless steel
Type: AK - With lock nut
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Cam action indexing plungers GN 672 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. A groove keeps the plunger in this position.

The cam action indexing plungers with plastic guide are a reasonably priced version.

Specification

Guide
Plastic, Polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Plunger pin

  • SteelST
    Hardened, blackened
  • Stainless steelNI AISI 303

Latch
Plastic, Polyamide (PA)

  • Black, matte finish
  • Not removable

Pressure spring
Stainless steel AISI 302


Lock nut
Plastic, Polyamide (PA-HP)
Black, matte finish


RoHS

Accessory

GN 609.5 Distance Bushings
GN 612.1 Mounting Blocks
GN 412.1 Mounting Blocks (Zinc Die Casting)

Hide technical drawing
GN 672 Cam Action Indexing Plungers, Plastic sketch

Article options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns
d1
Pin -0,1/-0,15
Guide -0,08
d2d3l1l2l3l4sA/F1A/F2max.
tightening
torque
in Nm
Spring load in N ≈
initial

end
6M 12 x 1,515,55182626,58141910935
8M 16 x 1,520,561103032,5101924181040

Build & Price

Bolt diameter d1
Collet thread d2
Type


Material


Bolt diameter d1
Collet thread d2
Type


Material


Selected Part (How to order)

Total (net)
7,58
plus VAT 1,44 €
gross 9,02 €
ELESA Code: 51722
Description: PMT.200-6-M12x1,5-AK
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 60 pcs. deliverable in 1-2 days
  • 690 pcs. deliverable in 3-7 days
  • 1745 pcs. deliverable in 5-9 days
  • For orders of 1746 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 672-6-M12x1,5-A-STGN 672-6-M12x1,5-AK-STGN 672-6-M12x1,5-A-NIGN 672-6-M12x1,5-AK-NIGN 672-8-M16x1,5-A-STGN 672-8-M16x1,5-AK-STGN 672-8-M16x1,5-A-NIGN 672-8-M16x1,5-AK-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback