GN 113.20 Ball Lock Pins Stainless Steel, Handle Aluminum

Ball Lock Pins GN 113.20: Stainless Steel, Handle Aluminum
Material: A - Stainless steel AISI 303
Type: T - With T-handle
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Ball lock pins GN 113.20 are used for quick fixing, connecting and locking of various parts and workpieces. Typically, they are used as bearing bolts that have to be frequently assembled and disassembled.

The two balls are unlocked by pressing the spring-loaded button and locked again when released.

The hardened pin of version C has high wear resistance and tensile strength, making it suitable for applications involving heavy elements.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Pin

  • Stainless steel AISI 303A
  • Stainless steel AISI 630C
    Precipitation hardened

Balls
Stainless steel AISI 420C


Handle
Aluminum
Powder coated
Black, RAL 9005, textured finish


Pressure spring
Stainless steel AISI 631


Operating temperature -30 °C to +150 °C


RoHS

Accessory

Retaining Cables GN 111.8 (with Mounting Taps)
Retaining Cables GN 111.8 (with Key Rings / Mounting Tab)
Guide Bushings DIN 172 (with Collar)
Guide Bushings DIN 179 (without Collar)
Holding Bushings GN 1140

Hide technical drawing
GN 113.20 Ball Lock Pins, Stainless Steel, Handle Aluminum sketch

Article options / Table

Type

PWith mushroom shaped handle
LWith L-handle
TWith T-handle
Show / Hide columns
d1 -0,04 / -0,08l1 +0,6d2d3
Type P

Type L / T
d4l2 ±1l3
Type P

Type L

Type T
l4
Type L

Type T
l5Locating
bore H11
51015202530----5,511,311,820617,63131,343,845,212,65
6101520253035404550711,311,820717,63131,343,845,212,66
820253035404550--9,514,114,7258,222,635,135,449,751,515,88
102025303540455060-1214,114,7259,622,635,135,449,751,515,810
1225303540455060708014,517,718,23510,627,334,434,757,159,120,212

Build & Price

Bolt diameter d1
Length l1
Type



Material


Bolt diameter d1
Length l1
Type



Material


Selected Part (How to order)

Total (net)
19,41
plus VAT 3,69 €
gross 23,10 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: -
This article does not conform to RoHS.
For RoHS conforming alternative products, please contact our Sales Department!
Phone +49 7723 6507- 0
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 113.20-5-10-P-AGN 113.20-5-10-P-CGN 113.20-5-10-L-AGN 113.20-5-10-L-CGN 113.20-5-10-T-AGN 113.20-5-10-T-CGN 113.20-5-15-P-AGN 113.20-5-15-P-CGN 113.20-5-15-L-AGN 113.20-5-15-L-CGN 113.20-5-15-T-AGN 113.20-5-15-T-CGN 113.20-5-20-P-AGN 113.20-5-20-P-CGN 113.20-5-20-L-AGN 113.20-5-20-L-CGN 113.20-5-20-T-AGN 113.20-5-20-T-CGN 113.20-5-25-P-AGN 113.20-5-25-P-CGN 113.20-5-25-L-AGN 113.20-5-25-L-CGN 113.20-5-25-T-AGN 113.20-5-25-T-CGN 113.20-5-30-P-AGN 113.20-5-30-P-CGN 113.20-5-30-L-AGN 113.20-5-30-L-CGN 113.20-5-30-T-AGN 113.20-5-30-T-CGN 113.20-6-10-P-AGN 113.20-6-10-P-CGN 113.20-6-10-L-AGN 113.20-6-10-L-CGN 113.20-6-10-T-AGN 113.20-6-10-T-CGN 113.20-6-15-P-AGN 113.20-6-15-P-CGN 113.20-6-15-L-AGN 113.20-6-15-L-CGN 113.20-6-15-T-AGN 113.20-6-15-T-CGN 113.20-6-20-P-AGN 113.20-6-20-P-CGN 113.20-6-20-L-AGN 113.20-6-20-L-CGN 113.20-6-20-T-AGN 113.20-6-20-T-CGN 113.20-6-25-P-AGN 113.20-6-25-P-CGN 113.20-6-25-L-AGN 113.20-6-25-L-CGN 113.20-6-25-T-AGN 113.20-6-25-T-CGN 113.20-6-30-P-AGN 113.20-6-30-P-CGN 113.20-6-30-L-AGN 113.20-6-30-L-CGN 113.20-6-30-T-AGN 113.20-6-30-T-CGN 113.20-6-35-P-AGN 113.20-6-35-P-CGN 113.20-6-35-L-AGN 113.20-6-35-L-CGN 113.20-6-35-T-AGN 113.20-6-35-T-CGN 113.20-6-40-P-AGN 113.20-6-40-P-CGN 113.20-6-40-L-AGN 113.20-6-40-L-CGN 113.20-6-40-T-AGN 113.20-6-40-T-CGN 113.20-6-45-P-AGN 113.20-6-45-P-CGN 113.20-6-45-L-AGN 113.20-6-45-L-CGN 113.20-6-45-T-AGN 113.20-6-45-T-CGN 113.20-6-50-P-AGN 113.20-6-50-P-CGN 113.20-6-50-L-AGN 113.20-6-50-L-CGN 113.20-6-50-T-AGN 113.20-6-50-T-CGN 113.20-8-20-P-AGN 113.20-8-20-P-CGN 113.20-8-20-L-AGN 113.20-8-20-L-CGN 113.20-8-20-T-AGN 113.20-8-20-T-CGN 113.20-8-25-P-AGN 113.20-8-25-P-CGN 113.20-8-25-L-AGN 113.20-8-25-L-CGN 113.20-8-25-T-AGN 113.20-8-25-T-CGN 113.20-8-30-P-AGN 113.20-8-30-P-CGN 113.20-8-30-L-AGN 113.20-8-30-L-CGN 113.20-8-30-T-AGN 113.20-8-30-T-CGN 113.20-8-35-P-AGN 113.20-8-35-P-CGN 113.20-8-35-L-AGN 113.20-8-35-L-CGN 113.20-8-35-T-AGN 113.20-8-35-T-CGN 113.20-8-40-P-AGN 113.20-8-40-P-CGN 113.20-8-40-L-AGN 113.20-8-40-L-CGN 113.20-8-40-T-AGN 113.20-8-40-T-CGN 113.20-8-45-P-AGN 113.20-8-45-P-CGN 113.20-8-45-L-AGN 113.20-8-45-L-CGN 113.20-8-45-T-AGN 113.20-8-45-T-CGN 113.20-8-50-P-AGN 113.20-8-50-P-CGN 113.20-8-50-L-AGN 113.20-8-50-L-CGN 113.20-8-50-T-AGN 113.20-8-50-T-CGN 113.20-10-20-P-AGN 113.20-10-20-P-CGN 113.20-10-20-L-AGN 113.20-10-20-L-CGN 113.20-10-20-T-AGN 113.20-10-20-T-CGN 113.20-10-25-P-AGN 113.20-10-25-P-CGN 113.20-10-25-L-AGN 113.20-10-25-L-CGN 113.20-10-25-T-AGN 113.20-10-25-T-CGN 113.20-10-30-P-AGN 113.20-10-30-P-CGN 113.20-10-30-L-AGN 113.20-10-30-L-CGN 113.20-10-30-T-AGN 113.20-10-30-T-CGN 113.20-10-35-P-AGN 113.20-10-35-P-CGN 113.20-10-35-L-AGN 113.20-10-35-L-CGN 113.20-10-35-T-AGN 113.20-10-35-T-CGN 113.20-10-40-P-AGN 113.20-10-40-P-CGN 113.20-10-40-L-AGN 113.20-10-40-L-CGN 113.20-10-40-T-AGN 113.20-10-40-T-CGN 113.20-10-45-P-AGN 113.20-10-45-P-CGN 113.20-10-45-L-AGN 113.20-10-45-L-CGN 113.20-10-45-T-AGN 113.20-10-45-T-CGN 113.20-10-50-P-AGN 113.20-10-50-P-CGN 113.20-10-50-L-AGN 113.20-10-50-L-CGN 113.20-10-50-T-AGN 113.20-10-50-T-CGN 113.20-10-60-P-AGN 113.20-10-60-P-CGN 113.20-10-60-L-AGN 113.20-10-60-L-CGN 113.20-10-60-T-AGN 113.20-10-60-T-CGN 113.20-12-25-P-AGN 113.20-12-25-P-CGN 113.20-12-25-L-AGN 113.20-12-25-L-CGN 113.20-12-25-T-AGN 113.20-12-25-T-CGN 113.20-12-30-P-AGN 113.20-12-30-P-CGN 113.20-12-30-L-AGN 113.20-12-30-L-CGN 113.20-12-30-T-AGN 113.20-12-30-T-CGN 113.20-12-35-P-AGN 113.20-12-35-P-CGN 113.20-12-35-L-AGN 113.20-12-35-L-CGN 113.20-12-35-T-AGN 113.20-12-35-T-CGN 113.20-12-40-P-AGN 113.20-12-40-P-CGN 113.20-12-40-L-AGN 113.20-12-40-L-CGN 113.20-12-40-T-AGN 113.20-12-40-T-CGN 113.20-12-45-P-AGN 113.20-12-45-P-CGN 113.20-12-45-L-AGN 113.20-12-45-L-CGN 113.20-12-45-T-AGN 113.20-12-45-T-CGN 113.20-12-50-P-AGN 113.20-12-50-P-CGN 113.20-12-50-L-AGN 113.20-12-50-L-CGN 113.20-12-50-T-AGN 113.20-12-50-T-CGN 113.20-12-60-P-AGN 113.20-12-60-P-CGN 113.20-12-60-L-AGN 113.20-12-60-L-CGN 113.20-12-60-T-AGN 113.20-12-60-T-CGN 113.20-12-70-P-AGN 113.20-12-70-P-CGN 113.20-12-70-L-AGN 113.20-12-70-L-CGN 113.20-12-70-T-AGN 113.20-12-70-T-CGN 113.20-12-80-P-AGN 113.20-12-80-P-CGN 113.20-12-80-L-AGN 113.20-12-80-L-CGN 113.20-12-80-T-AGN 113.20-12-80-T-C

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback