GN 725.3 Cabinet U-Handles Plastic, Insert with Finger Recesses, Softline

Cabinet U-Handles GN 725.3: Plastic, Insert with Finger Recesses, Softline
Original design M.343-SOFT
Type: A - Mounting from the back (threaded blind bore)
Insert color: RT - Red, RAL 3000, matte finish
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
GDA

Product description

Cabinet U-handles GN 725.3 are characterized by their stability and their ergonomic design. The soft finger recesses (Softline product family) on the underside of the handle provide a particularly pleasant feel when gripping.

Cabinet U-handles GN 725.3 can be installed from the rear (type A) as well as from the operating side (type B).

Specification

Base body
Plastic, polypropylene (PP)

  • Black-gray, matte finish, similar to RAL 7021
  • Bushings brass

Insert with finger recesses
Thermoplastic elastomer (TPE)

  • Chemically bonded to the base body
  • Operating temperature 0 °C to +80 °C
  • Color
    • Orange, RAL 2004, matte finishOROR
    • Gray, RAL 7024, matte finishGRGR
    • Red, RAL 3000, matte finishRTRT
    • Green, RAL 6017, matte finishGNGN
  • Hardness 70 Shore A

RoHS

Hide technical drawing
GN 725.3 U-Handles, Plastic, Insert with Finger Recesses, Softline sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
l1 ±0,5d1
Type A
d2
Type B
abd3h1h2l2l3t1
min.
t2
132M 66,4162610,55315148116128,5
132M 8-1626-5315148116128,5

Build & Price

Length l1
Thread d1
Diameter d2
Type


Insert color
Green
Gray
Orange
Red
Length l1
Thread d1
Diameter d2
Type


Insert color
Green
Gray
Orange
Red

Selected Part (How to order)

Total (net)
10,04
plus VAT 1,91 €
gross 11,95 €
ELESA Code: 38622
Description: M.343/150 B-M6-SOFT-C6
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 8 pcs. deliverable in 1-2 days
  • 326 pcs. deliverable in 3-7 days
  • For orders of 327 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 725.3-132-M6-A-ORGN 725.3-132-M6-A-GRGN 725.3-132-M6-A-RTGN 725.3-132-M6-A-GNGN 725.3-132-6,4-B-ORGN 725.3-132-6,4-B-GRGN 725.3-132-6,4-B-RTGN 725.3-132-6,4-B-GNGN 725.3-132-M8-A-ORGN 725.3-132-M8-A-GRGN 725.3-132-M8-A-RTGN 725.3-132-M8-A-GN

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback