GN 428 Cabinet U-Handles Aluminum

Cabinet U-Handles GN 428: Aluminum
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
with-IF-Award-Icon
GDA
Red-Dot

Product description

Cabinet U-handles GN 428 are manufactured from a bent aluminum profile and have excellent stability and ergonomic design.

For type B, socket button head screws, hex nuts and washers are included parts of the order.

Especially in combination with the smaller cabinet U-handles GN 328, they meet the requirements of modern industrial design.

Specification

Handle
AluminumAL

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL

Fastening set for type B
Stainless steel AISI 304

  • Socket button head screws ISO 7380
  • Hex nuts ISO 4032
  • Washers DIN 125

RoHS

On request

  • Other finishes
Hide technical drawing
GN 428 Cabinet U-Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
bl1adh1h2l2l3l4t
2820018M 86311,8240301010
2825018M 86311,8290301010
2830018M 86311,8340301010
2840018M 86311,8440301010
3630026M 107116,6355401314
3640026M 107116,6455401314
3650026M 107116,6555401314
3660026M 107116,6655401314
3680026M 107116,6855401314

Build & Price

Material

Handle diameter b
Length l1
Type


Finish
EL
SR
SW
Material

Handle diameter b
Length l1
Type


Finish
EL
SR
SW

Selected Part (How to order)

Total (net)
17,65
plus VAT 3,35 €
gross 21,00 €
In stock
incl. material surcharge: 1,16 €
The material surcharge is already included in the price.
Weight: 0,340 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 428-AL-28-200-A-SWGN 428-AL-28-200-B-SWGN 428-AL-28-200-A-ELGN 428-AL-28-200-B-ELGN 428-AL-28-200-A-SRGN 428-AL-28-200-B-SRGN 428-AL-28-250-A-SWGN 428-AL-28-250-B-SWGN 428-AL-28-250-A-ELGN 428-AL-28-250-B-ELGN 428-AL-28-250-A-SRGN 428-AL-28-250-B-SRGN 428-AL-28-300-A-SWGN 428-AL-28-300-B-SWGN 428-AL-28-300-A-ELGN 428-AL-28-300-B-ELGN 428-AL-28-300-A-SRGN 428-AL-28-300-B-SRGN 428-AL-28-400-A-SWGN 428-AL-28-400-B-SWGN 428-AL-28-400-A-ELGN 428-AL-28-400-B-ELGN 428-AL-28-400-A-SRGN 428-AL-28-400-B-SRGN 428-AL-36-300-A-SWGN 428-AL-36-300-B-SWGN 428-AL-36-300-A-ELGN 428-AL-36-300-B-ELGN 428-AL-36-300-A-SRGN 428-AL-36-300-B-SRGN 428-AL-36-400-A-SWGN 428-AL-36-400-B-SWGN 428-AL-36-400-A-ELGN 428-AL-36-400-B-ELGN 428-AL-36-400-A-SRGN 428-AL-36-400-B-SRGN 428-AL-36-500-A-SWGN 428-AL-36-500-B-SWGN 428-AL-36-500-A-ELGN 428-AL-36-500-B-ELGN 428-AL-36-500-A-SRGN 428-AL-36-500-B-SRGN 428-AL-36-600-A-SWGN 428-AL-36-600-B-SWGN 428-AL-36-600-A-ELGN 428-AL-36-600-B-ELGN 428-AL-36-600-A-SRGN 428-AL-36-600-B-SRGN 428-AL-36-800-A-SWGN 428-AL-36-800-B-SWGN 428-AL-36-800-A-ELGN 428-AL-36-800-B-ELGN 428-AL-36-800-A-SRGN 428-AL-36-800-B-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback