GN 9153 Position Indicators Plastic, 6 digits, Electronic, LCD-Display, Data Transmission via Radio Frequency

Position Indicators GN 9153: Plastic, 6 digits, Electronic, LCD-Display, Data Transmission via Radio Frequency
Original design
code: DD52R-E-RF
Color: OR - Orange, RAL 2004, shiny finish
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
GDA

Product description

Electronic position indicators GN 9153 with data transmission via radio frequency are particularly suited for frequent format adjustments and can be mounted quickly and easily. They are connected to the control unit GN 9150 by radio as a wireless system for quick positioning.

Control units GN 9150 are required for the system to function. They form the interface between the position indicator and the machine control. A target position value is sent by the machine control to the control unit, which transmits this via radio frequency to the position indicator. The position indicator signals its current position value back to the control unit.

In combination with the machine control, this makes it possible to ensure that the production cycle does not start when the position set on the position indicator is incorrect, which can prevent errors in the production process.

Specification

Housing
Plastic, Polyamide (PA)

  • Orange, RAL 2004, shiny finishOROR
  • Gray, RAL 7035, shiny finishGRGR
  • Black-gray, RAL 7021, shiny finishSGSG
  • Blue, RAL 5005, shiny finishBLBL
  • Operating temperature 0 °C to +50 °C
  • Oil and solvent resistant

LCD display
6 digits and special characters


Hollow shaft
Stainless steel AISI 304


O-ring for identification no. 2
Acrylonitrile butadiene rubber (NBR)


RoHS

Accessory

GN 9150 Control Units
GN 952.1 Adapter Bushings
GN 9053.6 Clamping Plates
GN 957 Control Knobs
GN 957.1 Control Knobs

Hide technical drawing
GN 9153 Position Indicators, 6 digits, Electronic, LCD-Display, Data Transmission via Radio Frequency sketch

Article options / Table

Identification no.

1Protection class IP 65
2Protection class IP 67

Generation

V2Version 2

Build & Price

Identification no.


Color
Blue
Gray
Orange
Black-gray
Generation

Identification no.


Color
Blue
Gray
Orange
Black-gray
Generation

Electrical and Mechanical Characteristics

Tension feed

Lithium battery CR2477, 3 V

Battery life

2.5 years

Display

6 digit LCD display, 12 mm high with special character support

Reading scale

-19999; 99999

Number of decimal digits

programmable (see operating instruction)

Units of measure

mm, inch or degrees (programmable)

Rotation max. speed

300 / 600 / 1000 U/min (programmable, standard 600 U/min)

Precision

10,000 impulses / revolution

Working temperature

0 °C ... 50 °C

Humidity

max. 95 % at 25 °C (without condensation)

Interference protection

acc. to guideline 2014/53/EU (RED)

Compatibility

Position indicators and control units
can only be combined with each other in the same version.

Configurable Display Options

The particular advantage of the electronic position indicator with wireless data transmission is their programmability as well as the ability to wirelessly transmit data bidirectionally between the position indicator and the machine control unit.

The following settings can be configured using the 4 function buttons:

  • Selecting incremental or absolute measurement mode
  • Changing the unit of dimension (mm, inch or degree)
  • Resetting the counter or setting an offset value
  • Changing the display value after one turn
  • Changing the resolution, i.e. the number of displayed decimal places
  • Changing the direction of rotation or counting
  • Changing the display orientation (based on the installation orientation)
  • Setting the maximum speed of rotation

The lithium battery is included and has a service life of up to 2.5 years. Time to replace the battery is indicated by a symbol on the display. Battery replacement is easy - simply remove the front cover.
The position indicators are available with protection class IP 65 or IP 67 and are suitable for corresponding ambient conditions.

Mounting Instructions and Accessories

Regarding the mounting options and external architecture, electronic position indicators GN 9153 with data transmission via radio frequency are very similar to mechanical position indicators GN 953 / GN 953.2 and can normally be substituted for the latter. See also „Explanations about position indicators“.

When mounting the position indicator, an appropriately situated mounting hole is required for the torque support.

If the position indicator is used with smaller shaft diameters, the hollow shaft diameter Ø 20 H7 can be reduced with adapter bushings GN 952.1.

993ff162-4b01-4fa5-be68-d4075fc54099 fe400ada-7fd6-4ee7-8e03-685e01a9ca4b

Clamping plates GN 9053.6 can be used to clamp spindles after adjustment to secure them against independent or accidental turning.

If reduction is desired in addition to installation of a control knob, control knobs GN 957 are available, which combine both functions in a single element.

017edcc7-ef16-414c-99cf-4ee5676144e3 66d5e3ac-e6b0-408d-95eb-9887c2e2eb0e

Security Information

The position indicators and control communicate using a proprietary ELESA protocol. The control unit can only process the target and current position value of the position indicators and send these to the machine control. The machine control therefore cannot be accessed directly over the wireless network of the control unit. The radio communication is therefore protected against system alterations or third-party access.
Disruptions or interference from other typical wireless networks, such as WiFi, Bluetooth, etc. do not impair the functioning of the system, but they may lengthen the response time of the position indicators to the control unit.
Avoid placing the control unit immediately next to high-powered components, such as motors, converters, etc. If this is not possible, a safe distance of at least 200 mm should be ensured.

The information in the operating instruction must be observed during installation, initial operation, and use. These are enclosed with the product and are provided digitally at ganternorm.com.

Selected Part (How to order)

Total (net)
384,56 €
plus VAT 73,07 €
gross 457,63 €
ELESA Code: CE.99212-W2
Description: DD52R-E-RF-W2-SST-F.20-IP67-C2
Weight: 0,208 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9153-1-OR-V2GN 9153-2-OR-V2GN 9153-1-GR-V2GN 9153-2-GR-V2GN 9153-1-SG-V2GN 9153-2-SG-V2GN 9153-1-BL-V2GN 9153-2-BL-V2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback