GN 2494 Cam Roller Carriages for Cam Roller Linear Guide Rails GN 2492, Stainless Steel

Cam Roller Carriages GN 2494: for Cam Roller Linear Guide Rails GN 2492, Stainless Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
FDA

FDA compliant

Product description

GN 2494 cam roller carriages can be combined with GN 2492 cam roller linear guide rails or GN 2496 cam rollers to assemble linear guide rail systems.

These space-saving units are used, for example, in the machine and jigs building industry, in transportation and building services equipment for supporting sliding doors, or to enable the linear movement of production and plant equipment. The materials can also be used in particularly aggressive environments that can be found, for example, in the chemical, pharmaceutical, medical or food processing industries.

Linear guide rail systems are generally installed in pairs, with a horizontal alignment, either vertically (as shown) or perpendicularly. During assembly, please take note of the small bores which indicate the load bearing side of the cam roller carriages. Wipers fitted to the guide rails on both ends of the cam roller carriages prevent dirt built-up.

The open-end wrench needed for assembly is included in the delivery.

Specification

  • Base
    Stainless steel AISI 316L

  • Cam rollers
    • Stainless steel AISI 440C
    • Ball mounted, sealed (2RS)
      Sealing washer, rubber (NBR), blue
    • Permanent lubrication
      Roller bearing grease, FDA compliant, class H1

  • Wipers
    Polyurethane (TPU)
    Blue, FDA compliant

  • Operating temperature -20 °C to +100 °C

RoHS

Accessory

Open-End Wrenches GN 2424.1

On request

  • Cam roller carriage with additional rollers
  • Other cam roller arrangements
Hide technical drawing
GN 2494 Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2492, Stainless Steel sketch

Article options / Table

Type

K3Compact design with 3 rollers

Coding

XFor fixed bearing guide rail
Show / Hide columns
h1
Cam roller
linear guide rails
GN 2492
b1b2b3d1d2h2h3l1l2l3l4sA/Ft
max.
FR
per cam roller
carriage in N
FA
per cam roller
carriage in N
3014,520,510M 522,51527958050703136,5840420
4521,2530,515,5M 635,123401601358512041591790950

Build & Price

h1
Type

Coding

h1
Type

Coding

Selected Part (How to order)

Total (net)
79,86
plus VAT 15,17 €
gross 95,03 €
In stock
Weight: 0,230 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2494-30-K3-XGN 2494-45-K3-X

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback