GN 6225 Washers Stainless Steel, Hygienic Design

Washers GN 6225: Stainless Steel, Hygienic Design
Material (Sealing Ring): F - FKM
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Washers GN 6225 are intended for use in hygienic areas. The sealed contact surface enables fastening without dead space. The high quality finish prevents adherence of dirt and facilitates cleaning.

Washers are used together with screws and nuts (GN 1580 / GN 1581 / GN 1582). The enlarged contact surface allows compensation for tolerances and position adjustment when combined with larger through holes or slots. On thin sheet metal parts, the significantly enlarged contact diameter ensures that the bolt force is evenly distributed.

Due to the material used, the washers can be used in particularly aggressive environments.

Specification

Washer
Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT


Sealing ring

  • HNBRH
    Operating temperature -25 °C to +150 °C
  • EPDME
    Operating temperature -40 °C to +120 °C
  • FKMF
    Operating temperature -5 °C to +200 °C
  • FDA compliant material
  • Blue
  • Hardness 85 ±5 Shore A

RoHS

Accessory

GN 7600 Sealing Rings

Hide technical drawing
GN 6225 Washers, Stainless Steel, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1 +0,1 / +0,2d2d3 +0,2d4d5s
414131014,84
418131418,84
516141216,84
521141721,84
618161418,84
625162125,84
822201822,84
830202630,85
1025232125,84
1036233236,85
1230272630,85
1242273842,86

Build & Price

Diameter d1
Diameter d2
Finish
Material (Sealing Ring)



Diameter d1
Diameter d2
Finish
Material (Sealing Ring)



Selected Part (How to order)

Total (net)
5,66
plus VAT 1,08 €
gross 6,74 €
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4 pcs. deliverable in 1-2 days
  • 553 pcs. deliverable in 5-9 days
  • For orders of 554 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6225-4-14-MT-HGN 6225-4-14-MT-EGN 6225-4-14-MT-FGN 6225-4-18-MT-HGN 6225-4-18-MT-EGN 6225-4-18-MT-FGN 6225-5-16-MT-HGN 6225-5-16-MT-EGN 6225-5-16-MT-FGN 6225-5-21-MT-HGN 6225-5-21-MT-EGN 6225-5-21-MT-FGN 6225-6-18-MT-HGN 6225-6-18-MT-EGN 6225-6-18-MT-FGN 6225-6-25-MT-HGN 6225-6-25-MT-EGN 6225-6-25-MT-FGN 6225-8-22-MT-HGN 6225-8-22-MT-EGN 6225-8-22-MT-FGN 6225-8-30-MT-HGN 6225-8-30-MT-EGN 6225-8-30-MT-FGN 6225-10-25-MT-HGN 6225-10-25-MT-EGN 6225-10-25-MT-FGN 6225-10-36-MT-HGN 6225-10-36-MT-EGN 6225-10-36-MT-FGN 6225-12-30-MT-HGN 6225-12-30-MT-EGN 6225-12-30-MT-FGN 6225-12-42-MT-HGN 6225-12-42-MT-EGN 6225-12-42-MT-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback