JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

Tube Clamp Connectors

Tube clamp connectors, also called tube connectors, are made of aluminum or cast stainless steel. In general, tube connectors can be divided into the following subgroups: two-way connector clamps, flanged connector clamps, base plate connector clamps, swivel connector clamps and swivel clamp connector joints. Round and square pipes as well as pipe assemblies such as frames, support arms, housings, etc. can be assembled flexibly, easily and quickly by simply clamping with screws.

Filter products
Material
Bore (from - to) Bore
Square (from - to) Square

Nothing found? Special requests
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.