GN 272 Swivel Clamp Connectors Aluminum

Swivel Clamp Connectors GN 272: Aluminum
Type: OZ - Without centring step (smooth)
Finish: BL - Plain finish, matte shot-blasted

Product description

Swivel Clamp Connectors GN 272 can be combined with swivel clamp connectors GN 274, GN 276 or GN 278 to swivel clamp connector joints.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

RoHS

Hide technical drawing
GN 272 Swivel Clamp Connectors, Aluminum sketch

Article options / Table

Type

OZWithout centring step (smooth)
MZWith centering step
AVWith external serration
IVWith internal serration
Show / Hide columns
b
Swivel
width
d1d2Length lm1m2t1t2sx1x2y1y2
408,56,552,532,5302071360426042
6510,21184,55252,532,514171057410574

Build & Price

Swivel width b
Type




Finish
Plain finish
Black
Swivel width b
Type




Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
13,12
plus VAT 2,49 €
gross 15,61 €
incl. material surcharge: 0,27 €
The material surcharge is already included in the price.
Weight: 0,105 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 39 pcs. deliverable in 1-2 days
  • For orders of 40 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 272-40-OZ-SWGN 272-40-MZ-SWGN 272-40-AV-SWGN 272-40-IV-SWGN 272-40-OZ-BLGN 272-40-MZ-BLGN 272-40-AV-BLGN 272-40-IV-BLGN 272-65-OZ-SWGN 272-65-MZ-SWGN 272-65-AV-SWGN 272-65-IV-SWGN 272-65-OZ-BLGN 272-65-MZ-BLGN 272-65-AV-BLGN 272-65-IV-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback