GN 272.4 Sensor Holders Aluminum

Sensor Holders GN 272.4: Aluminum

Product description

Sensor holders GN 272.4 accept sensors with external thread via the hole in the lug.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


RoHS

On request

Stainless steel version

Hide technical drawing
GN 272.4 Sensor Holders, Aluminum sketch

Article options / Table

Show / Hide columns
d1
Bore
for sensor
b
Swivel width
d2d3Length lm1m2t1t2x1x2y1y2
B 1840506,552,532,53010760426042
B 3040506,552,532,53010760426042

Build & Price

Bore d1
Swivel width b
Finish
SW
Bore d1
Swivel width b
Finish
SW

Selected Part (How to order)

Total (net)
13,56
plus VAT 2,58 €
gross 16,14 €
incl. material surcharge: 0,27 €
The material surcharge is already included in the price.
Weight: 0,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4 pcs. deliverable in 1-2 days
  • For orders of 5 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback