GN 484 Attachment Swivel Mountings Clamps Aluminum

Attachment Swivel Mountings Clamps GN 484: Aluminum
Finish: ELS - Anodized, black

Product description

Attachment swivel mountings clamps GN 484 are primarily designed for mounting sensor holders GN 479 and retaining plates GN 479.1. They are fitted with a central thread and for the size k = 20 and higher, an additional bore template 4 x M4.

They can be combined with swivel mounting clamps GN 482, T-swivel mounting clamps GN 483 as well as base plate swivel mounting clamps GN 485 with the same k dimensions to mounting clamps joints. Clamping kits GN 511.1 with screw (type S) and with adjustable hand lever (type K) are available for this purpose. The article code for ordering is shown in the dimensional table.

Specification

Aluminum

  • Matte finish, tumbledMT
  • Anodized, blackELS

RoHS

Accessory

GN 511.1 Clamping Kits
GN 480.1 Retaining Rods / Retaining Tubes

Hide technical drawing
GN 484 Attachment Swivel Mountings Clamps sketch

Article options / Table

Show / Hide columns
d1kd2d3
Swivel
bore
l1l2l3l4mClamping kit for d3
Type S
Clamping kit for d3
Type K
M 5M 6M 81674,53022138-GN 511.1-M4-16-SGN 511.1-M4-16-K
M 6M 8-208,55,53828171014GN 511.1-M5-20-SGN 511.1-M5-20-K
M 8M 10-25106,54633,52012,517GN 511.1-M6-25-SGN 511.1-M6-25-K
M 8M 10M 1230106,55540241520GN 511.1-M6-30-SGN 511.1-M6-30-K

Build & Price

Thread d1
k
Finish
Thread d1
k
Finish

Application Examples

dc8f1f3f-5a44-4671-9cec-62f137e8bb8c

Selected Part (How to order)

Total (net)
10,66
plus VAT 2,03 €
gross 12,69 €
incl. material surcharge: 0,07 €
The material surcharge is already included in the price.
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 69 pcs. deliverable in 1-2 days
  • For orders of 70 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 484-M5-16-MTGN 484-M5-16-ELSGN 484-M6-16-MTGN 484-M6-16-ELSGN 484-M8-16-MTGN 484-M8-16-ELSGN 484-M6-20-MTGN 484-M6-20-ELSGN 484-M8-20-MTGN 484-M8-20-ELSGN 484-M8-25-MTGN 484-M8-25-ELSGN 484-M10-25-MTGN 484-M10-25-ELSGN 484-M8-30-MTGN 484-M8-30-ELSGN 484-M10-30-MTGN 484-M10-30-ELSGN 484-M12-30-MTGN 484-M12-30-ELS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback