GN 511.1 Clamping Kits Zinc Die Casting, Insert Stainless Steel, for Swivel Mounting Clamps

Clamping Kits GN 511.1: Zinc Die Casting, Insert Stainless Steel, for Swivel Mounting Clamps
Type: K - With adjustable hand lever

Product description

With clamping kits GN 511.1 swivel mounting clamps GN 482, T-swivel mounting clamps GN 483 as well as attachment swivel mountings clamps GN 484 with the same k dimensions can be combined to mounting clamp joints.

The centering bushing positions and supports the swivel mounting clamps in relation to each other. During assembly, the knurled threaded bushing is inserted by the clamping screw itself and by pressing into one of the two swivel mounting clamps and is then used to clamp the articulated joint.

Lubrication of the thread and the contact surface of the screw or hand lever increases the clamping force and reduces wear.

Specification

Handle
Zinc die casting
Powder coated
Silver, RAL 9006, textured finish


Insert / Retaining screw / Distance sleeve /
Centering bushing / Threaded bushing

Stainless steel AISI 303


Socket cap screws ISO 4762
Stainless steel


RoHS

Hide technical drawing
GN 511.1 Clamping Kits, Zinc Die Casting, Insert Stainless Steel sketch

Article options / Table

Type

Swith socket cap screw ISO 4762
KWith adjustable hand lever
Show / Hide columns
d1l2d2d3d4l1l3l4l5l6h1h2Swivel mounting clamp
k-dimension
M 4167,56,97,52211,54,54418,52316
M 52098,49301465524,530,520
M 62510,59,910,54518,56,57624,53525
M 63010,59,910,54523,56,57624,53530

Build & Price

Thread d1
Length l2
Type


Thread d1
Length l2
Type


Application Examples

dc8f1f3f-5a44-4671-9cec-62f137e8bb8c

Selected Part (How to order)

Total (net)
7,33
plus VAT 1,39 €
gross 8,72 €
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 16 pcs. deliverable in 1-2 days
  • For orders of 17 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 511.1-M4-16-SGN 511.1-M4-16-KGN 511.1-M5-20-SGN 511.1-M5-20-KGN 511.1-M6-25-SGN 511.1-M6-25-KGN 511.1-M6-30-SGN 511.1-M6-30-K

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback