GN 273.4 Sensor Holders Aluminum

Sensor Holders GN 273.4: Aluminum

Product description

The clamping bore of sensor holders GN 273.4 is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 .

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable hand lever GN 911 listed in the table as accessory.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

On request

Stainless steel Version

Hide technical drawing
GN 273.4 Sensor Holders, Aluminum sketch

Article options / Table

Identification no.

2With stainless steel socket cap srew DIN 912
Show / Hide columns
d1
Bore
for clamping Ø
d2
Bore
for sensor
b
Swivel
width
d3kl1mz
Screw
location
Accessory
Recom. hand lever
GN 911 for z

l2
B 12B 12B 182527256429,511M6-2045 | 63
B 14B 12B 182527256429,511M6-2045 | 63
B 15B 12B 182527256429,511M6-2045 | 63
B 16B 12B 182527256429,511M6-2045 | 63
B 18B 12B 182527256429,511M6-2045 | 63

Build & Price

Bore d1
Bore d2
Identification no.

Finish
SW
Bore d1
Bore d2
Identification no.

Finish
SW

Selected Part (How to order)

Total (net)
12,92
plus VAT 2,45 €
gross 15,37 €
incl. material surcharge: 0,14 €
The material surcharge is already included in the price.
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 15 pcs. deliverable in 1-2 days
  • For orders of 16 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback