GN 478 Attachment Mounting Clamps Aluminum

Attachment Mounting Clamps GN 478: Aluminum
Finish: MT - Matte finish, tumbled

Product description

Attachment mounting clamps GN 478 are primarily designed for mounting sensor holders GN 479 and retaining plates GN 479.1. They are fitted with a central thread and, with d1 = B15 bore and higher, an additional bore template 4 x M4.

In the standard version the clamping screw is a socket cap screw with hexagonal socket ISO 4762. It can be replaced by a clamping kit GN 511 (article code see table of dimensions).

Specification

Mounting clamp
Aluminum

  • Matte finish, tumbledMT
  • Anodized, blackELS

Socket cap screws ISO 4762
Stainless steel


RoHS

Accessory

GN 511 Clamping Kits
GN 480.1 Retaining Rods / Retaining Tubes
GN 479 Sensor Holders (Stainless Steel)
GN 479.1 Retaining Plates (Stainless Steel)

Hide technical drawing
GN 478 Attachment Mounting Clamps, Aluminum sketch

Article options / Table

Show / Hide columns
d1
Bore
for
shaft tol. h11
d2d3
Clamping
thread
kl1l2l3ms
Square
tClamping lever for d3
B 8M 5--M 4142513,511,5--7,5GN 511-M4-14
B 10M 5M 6M 8M 516301713-88GN 511-M5-16
B 12M 5M 6M 8M 516321715-109GN 511-M5-16
B 15M 6M 8-M 6204020,519,5141212GN 511-M6-20
B 16M 6M 8-M 6204020,519,514-11,5GN 511-M6-20
B 20M 8M 10-M 6254521,523,5171612GN 511-M6-25

Build & Price

Bore d1
Thread d2
Finish
Bore d1
Thread d2
Finish

Selected Part (How to order)

Total (net)
7,73
plus VAT 1,47 €
gross 9,20 €
incl. material surcharge: 0,04 €
The material surcharge is already included in the price.
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 180 pcs. deliverable in 1-2 days
  • For orders of 181 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 478-B8-M5-ELSGN 478-B8-M5-MTGN 478-B10-M5-ELSGN 478-B10-M5-MTGN 478-B10-M6-ELSGN 478-B10-M6-MTGN 478-B10-M8-ELSGN 478-B10-M8-MTGN 478-B12-M5-ELSGN 478-B12-M5-MTGN 478-B12-M6-ELSGN 478-B12-M6-MTGN 478-B12-M8-ELSGN 478-B12-M8-MTGN 478-B15-M6-ELSGN 478-B15-M6-MTGN 478-B15-M8-ELSGN 478-B15-M8-MTGN 478-B16-M6-ELSGN 478-B16-M6-MTGN 478-B16-M8-ELSGN 478-B16-M8-MTGN 478-B20-M8-ELSGN 478-B20-M8-MTGN 478-B20-M10-ELSGN 478-B20-M10-MT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback