GN 476.2 Rail T-Mounting Clamps Aluminum, Splittable

Rail T-Mounting Clamps GN 476.2: Aluminum, Splittable
Type: W - With stud
Finish: MT - Matte finish, tumbled

Product description

Rail T-mounting clamps GN 476.2 connect tubes and rods in a T shape. They are used for applications such as side guides, where the mounting clamps must not protrude to the side.

In addition, the split clamping point permits subsequent insertion of the mounting clamp into an existing structure and simplifies installation when axial insertion is not possible, such as due to curves.

By combining one mounting clamp of type W and one of type A, two tubes or rods can be connected together at any adjustable angle. The standard clamping screw is a socket cap screw with hexagonal socket ISO 4762. It can be replaced by a clamping kit GN 511 (for article code, see table of dimensions).

Specification

Mounting clamp
Aluminum

  • Matte finish, tumbledMT
  • Anodized, blackELS

Bolt for type W
Stainless steel AISI 303


Socket cap screws ISO 4762
Stainless steel


Dowel pin ISO 2338
Stainless steel


Grub screw DIN 913 for type A
Stainless steel


Grub screw DIN 915 for type W
Stainless steel


RoHS

Accessory

GN 511 Clamping Kits
GN 480.1 Retaining Rods / Retaining Tubes

Hide technical drawing
GN 476.2 Rail T-Mounting Clamps, Aluminum, Splittable sketch

Article options / Table

Type

Awith Bore
WWith stud
Show / Hide columns
d1
Bore for
shaft tol. h11
d2
Type A
d3
Type W
d4
Clamping thread
d5kl1l2l3l4l5tClamping kit for d4
B 8B 88M 4M 41616322,530,55,58GN 511-M4-16
B 10B 1010M 5M 52017383,136,1710GN 511-M5-20
B 12B 1212M 5M 52019423,639,6812GN 511-M5-20
B 15B 1515M 6M 62521524,448,91015GN 511-M6-25
B 16B 1616M 6M 62524554,851,81116GN 511-M6-25
B 20B 2020M 6M 63026636591218GN 511-M6-30

Build & Price

Bore d1
Bore d2
Diameter d3
Type


Finish
Bore d1
Bore d2
Diameter d3
Type


Finish

Selected Part (How to order)

Total (net)
21,97 €
plus VAT 4,17 €
gross 26,14 €
incl. material surcharge: 0,07 €
The material surcharge is already included in the price.
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 25 pcs. deliverable in 1-2 days
  • For orders of 26 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 476.2-B8-B8-A-MTGN 476.2-B8-B8-A-ELSGN 476.2-B8-8-W-MTGN 476.2-B8-8-W-ELSGN 476.2-B10-B10-A-MTGN 476.2-B10-B10-A-ELSGN 476.2-B10-10-W-MTGN 476.2-B10-10-W-ELSGN 476.2-B12-B12-A-MTGN 476.2-B12-B12-A-ELSGN 476.2-B12-12-W-MTGN 476.2-B12-12-W-ELSGN 476.2-B15-B15-A-MTGN 476.2-B15-B15-A-ELSGN 476.2-B15-15-W-MTGN 476.2-B15-15-W-ELSGN 476.2-B16-B16-A-MTGN 476.2-B16-B16-A-ELSGN 476.2-B16-16-W-MTGN 476.2-B16-16-W-ELSGN 476.2-B20-B20-A-MTGN 476.2-B20-B20-A-ELSGN 476.2-B20-20-W-MTGN 476.2-B20-20-W-ELS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback