GN 282 Swivel Clamp Connector Joints Aluminum

Swivel Clamp Connector Joints GN 282: Aluminum
Type: S - Stepless adjustment
Finish: BL - Plain finish, matte shot-blasted

Product description

Swivel clamp connector joints GN 282 are an assembly of of the swivel clamp connectors GN 272 and GN 276.

For the version with stepless adjustment (type S) swivel clamp connectors with a centring step are used.

The clamping bore is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z1, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable hand lever GN 911 listed in the table as accessory.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Hand Levers
GN 990 Construction Tubes (Aluminum)

Hide technical drawing
GN 282 Swivel Clamp Connector Joints, Aluminum sketch

Article options / Table

Type

SStepless adjustment
TAdjustment with 15° division (serration)

Identification no.

2With 2 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
b
Swivel
width
d2kl1l2m1m2tx1x2y1y2z1
Screw
location
z2
Screw
locations
Accessory
recom. hand lever
GN 911 for
 z1
l3


for z2
l3
B 20406,542,5104,55232,572760426042M8-25M8-30-63 | 78
B 25406,542,5104,55232,572760426042M8-25M8-3063 | 7863 | 78
B 30406,542,5104,55232,572760426042M8-25M8-3063 | 7863 | 78
B 4065117416777,552115141057410574M10-50M10-55-78 | 92
B 4265117416777,552115141057410574M10-50M10-55-78 | 92
B 4565117416777,552115141057410574M10-50M10-5578 | 9278 | 92
B 4865117416777,552115141057410574M10-50M10-5578 | 9278 | 92
B 5065117416777,552115141057410574M10-50M10-5578 | 9278 | 92

Build & Price

Bore d1
Type


Identification No.

Finish
Plain finish
Black
Bore d1
Type


Identification No.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
28,73
plus VAT 5,46 €
gross 34,19 €
incl. material surcharge: 0,67 €
The material surcharge is already included in the price.
Weight: 0,342 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 44 pcs. deliverable in 1-2 days
  • For orders of 45 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 282-B20-S-2-SWGN 282-B20-T-2-SWGN 282-B20-S-2-BLGN 282-B20-T-2-BLGN 282-B25-S-2-SWGN 282-B25-T-2-SWGN 282-B25-S-2-BLGN 282-B25-T-2-BLGN 282-B30-S-2-SWGN 282-B30-T-2-SWGN 282-B30-S-2-BLGN 282-B30-T-2-BLGN 282-B40-S-2-SWGN 282-B40-T-2-SWGN 282-B40-S-2-BLGN 282-B40-T-2-BLGN 282-B42-S-2-SWGN 282-B42-T-2-SWGN 282-B42-S-2-BLGN 282-B42-T-2-BLGN 282-B45-S-2-SWGN 282-B45-T-2-SWGN 282-B45-S-2-BLGN 282-B45-T-2-BLGN 282-B48-S-2-SWGN 282-B48-T-2-SWGN 282-B48-S-2-BLGN 282-B48-T-2-BLGN 282-B50-S-2-SWGN 282-B50-T-2-SWGN 282-B50-S-2-BLGN 282-B50-T-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback