GN 197 Monitor Mounts Aluminum

Monitor Mounts GN 197: Aluminum

Product description

Monitor mounts GN 197 have a hole pattern according to the VESA standard.

The connection studs can be combined with diverse components within the tube clamp connector program in order to realize a wide range of mounting variants, degrees of freedom and adjustment options.

Specification

Aluminum

  • Connection plate
    Plain finish, tumbledBL, ground
  • Connection stud
    Plain, turned

Countersunk screws DIN 7991
Stainless steel AISI 304


RoHS

On request

With additional VESA hole patterns

Hide technical drawing
GN 197 Monitor Mounts, Aluminum sketch

Article options / Table

Type

AWith connection stud
Show / Hide columns
d1m1m2d2l1l2l3l4s
D 18757530959546245
D 181001003012012046245
D 20757530959548265
D 201001003012012048265
D 25757530959554325
D 251001003012012054325
D 307575-959540-5
D 30100100-12012040-5
D 407575-959552-5
D 40100100-12012052-5
D 507575-959565-5
D 50100100-12012065-5

Build & Price

d1
m1
m2
Type

Finish
d1
m1
m2
Type

Finish

Application examples

Depending on the requirements and mounting situation, monitor mounts VS can be expanded with tube clamp connectors and construction tubes RS to create complete solutions for wall or floor mounting. With a wide variety of designs, such as double support arms, swivel or flange joints, there are any number of degrees of freedom and adjustment options. It is also easy to attach other accessories nearby, such as keyboard trays or hand scanner holders.

Application example GN 197
Application examples GN 197

Selected Part (How to order)

Total (net)
21,35 €
plus VAT 4,06 €
gross 25,41 €
incl. material surcharge: 0,39 €
The material surcharge is already included in the price.
Weight: 0,158 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 44 pcs. deliverable in 1-2 days
  • For orders of 45 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback