GN 286 Swivel Clamp Connector Joints Aluminum

Swivel Clamp Connector Joints GN 286: Aluminum
Type: S - Stepless adjustment
Finish: SW - Black, RAL 9005, textured finish

Product description

Swivel clamp connector GN 286 joints are an assembly of two swivel clamp connectors GN 276.

For the version with stepless adjustment (type S), swivel clamp connectors with centering step are used.

The clamping bores are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z1, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessory.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hexagon nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Hand Levers
GN 990 Construction Tubes (Aluminum)

Hide technical drawing
GN 286 Swivel Clamp Connector Joints, Aluminum sketch

Article options / Table

Type

SStepless adjustment
TAdjustment with 15° division (serration)

Identification no.

2With 3 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
d2
Bore
b
Swivel
width
k1k2l1l2m1m2z1
Screw
locations
z2
Screw
location
Accessory
Recom. hand lever
GN 911 for
 z1
l3


for z2
l3
B 20B 20B 25B 30-4042,542,5144527272M8-25M8-30-63 | 78
B 25B 25B 30--4042,542,5144527272M8-25M8-3063 | 7863 | 78
B 30B 30---4042,542,5144527272M8-25M8-3063 | 7863 | 78
B 40B 40B 42B 45B 4865747423077,5115115M10-50M10-55-78 | 92
B 40B 50---65747423077,5115115M10-50M10-55-78 | 92
B 42B 42B 45B 48B 5065747423077,5115115M10-50M10-55-78 | 92
B 45B 45B 48B 50-65747423077,5115115M10-50M10-5578 | 9278 | 92
B 48B 48B 50--65747423077,5115115M10-50M10-5578 | 9278 | 92
B 50B 50---65747423077,5115115M10-50M10-5578 | 9278 | 92

Build & Price

Bore d1
d2
Type


Identification No.

Finish
Plain finish
Black
Bore d1
d2
Type


Identification No.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
29,59
plus VAT 5,62 €
gross 35,21 €
incl. material surcharge: 0,82 €
The material surcharge is already included in the price.
Weight: 0,430 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 7 pcs. deliverable in 1-2 days
  • For orders of 8 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 286-B20-B20-S-2-SWGN 286-B20-B20-T-2-SWGN 286-B20-B20-S-2-BLGN 286-B20-B20-T-2-BLGN 286-B20-B25-S-2-SWGN 286-B20-B25-T-2-SWGN 286-B20-B25-S-2-BLGN 286-B20-B25-T-2-BLGN 286-B20-B30-S-2-SWGN 286-B20-B30-T-2-SWGN 286-B20-B30-S-2-BLGN 286-B20-B30-T-2-BLGN 286-B25-B25-S-2-SWGN 286-B25-B25-T-2-SWGN 286-B25-B25-S-2-BLGN 286-B25-B25-T-2-BLGN 286-B25-B30-S-2-SWGN 286-B25-B30-T-2-SWGN 286-B25-B30-S-2-BLGN 286-B25-B30-T-2-BLGN 286-B30-B30-S-2-SWGN 286-B30-B30-T-2-SWGN 286-B30-B30-S-2-BLGN 286-B30-B30-T-2-BLGN 286-B40-B40-S-2-SWGN 286-B40-B40-T-2-SWGN 286-B40-B40-S-2-BLGN 286-B40-B40-T-2-BLGN 286-B40-B42-S-2-SWGN 286-B40-B42-T-2-SWGN 286-B40-B42-S-2-BLGN 286-B40-B42-T-2-BLGN 286-B40-B45-S-2-SWGN 286-B40-B45-T-2-SWGN 286-B40-B45-S-2-BLGN 286-B40-B45-T-2-BLGN 286-B40-B48-S-2-SWGN 286-B40-B48-T-2-SWGN 286-B40-B48-S-2-BLGN 286-B40-B48-T-2-BLGN 286-B40-B50-S-2-SWGN 286-B40-B50-T-2-SWGN 286-B40-B50-S-2-BLGN 286-B40-B50-T-2-BLGN 286-B42-B42-S-2-SWGN 286-B42-B42-T-2-SWGN 286-B42-B42-S-2-BLGN 286-B42-B42-T-2-BLGN 286-B42-B45-S-2-SWGN 286-B42-B45-T-2-SWGN 286-B42-B45-S-2-BLGN 286-B42-B45-T-2-BLGN 286-B42-B48-S-2-SWGN 286-B42-B48-T-2-SWGN 286-B42-B48-S-2-BLGN 286-B42-B48-T-2-BLGN 286-B42-B50-S-2-SWGN 286-B42-B50-T-2-SWGN 286-B42-B50-S-2-BLGN 286-B42-B50-T-2-BLGN 286-B45-B45-S-2-SWGN 286-B45-B45-T-2-SWGN 286-B45-B45-S-2-BLGN 286-B45-B45-T-2-BLGN 286-B45-B48-S-2-SWGN 286-B45-B48-T-2-SWGN 286-B45-B48-S-2-BLGN 286-B45-B48-T-2-BLGN 286-B45-B50-S-2-SWGN 286-B45-B50-T-2-SWGN 286-B45-B50-S-2-BLGN 286-B45-B50-T-2-BLGN 286-B48-B48-S-2-SWGN 286-B48-B48-T-2-SWGN 286-B48-B48-S-2-BLGN 286-B48-B48-T-2-BLGN 286-B48-B50-S-2-SWGN 286-B48-B50-T-2-SWGN 286-B48-B50-S-2-BLGN 286-B48-B50-T-2-BLGN 286-B50-B50-S-2-SWGN 286-B50-B50-T-2-SWGN 286-B50-B50-S-2-BLGN 286-B50-B50-T-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback