DIN 3016 Loop Clamps Steel, with Elastomer Insert

Loop Clamps DIN 3016: Steel, with Elastomer Insert

Product description

Loop clamps DIN 3016 securely and compactly fasten hoses, cables and cable conduit in machines, plants or vehicles.

Reinforcement in the area of the fixing holes increases the stability. The elastomer insert prevents chafing and improves the clamping effect.

Specification

Loop clamp
SteelW1
Zinc plated


Elastomer insert
Ethylene propylene diene rubber (EPDM)E


RoHS

On request

  • Additional clamping ranges
  • Other materials
Hide technical drawing
DIN 3016 Loop Clamps, Steel, with Elastomer Insert sketch

Article options / Table

Type

D1With elastomer insert
Show / Hide columns
d1
Nominal dimension
b1b2 ±1d2Length l ≈m ≈s1 ≈s2 ≈
8101112131415196,417,29,73,23,7
15161718192015196,417,29,73,23,7
2122232425-15196,417,29,73,23,7
2627282930-15196,417,29,73,23,7

Build & Price

Type

Diameter d1
Width b1
Material (loop clamp)

Material (elastomer insert)

Type

Diameter d1
Width b1
Material (loop clamp)

Material (elastomer insert)

Selected Part (How to order)

Total (net)
0,55 €
plus VAT 0,10 €
gross 0,65 €
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 350 pcs. deliverable in 1-2 days
  • For orders of 351 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 3016-D1-8-15-W1-EDIN 3016-D1-10-15-W1-EDIN 3016-D1-11-15-W1-EDIN 3016-D1-12-15-W1-EDIN 3016-D1-13-15-W1-EDIN 3016-D1-14-15-W1-EDIN 3016-D1-15-15-W1-EDIN 3016-D1-16-15-W1-EDIN 3016-D1-17-15-W1-EDIN 3016-D1-18-15-W1-EDIN 3016-D1-19-15-W1-EDIN 3016-D1-20-15-W1-EDIN 3016-D1-21-15-W1-EDIN 3016-D1-22-15-W1-EDIN 3016-D1-23-15-W1-EDIN 3016-D1-24-15-W1-EDIN 3016-D1-25-15-W1-EDIN 3016-D1-26-15-W1-EDIN 3016-D1-27-15-W1-EDIN 3016-D1-28-15-W1-EDIN 3016-D1-29-15-W1-EDIN 3016-D1-30-15-W1-E

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback