GN 823 Indexing Plungers Steel / Stainless Steel, with Operating Lever, with External Thread

Indexing Plungers GN 823: Steel / Stainless Steel, with Operating Lever, with External Thread
Material: ST - Steel
Type: B - Without rest position
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Indexing plungers GN 823 with operating lever can be used to lock carriages in guides, for example. The plunger pin is retracted by simply pressing the operating lever.

Type C also allows actuation by pulling and locking the plunger pin in the retracted position (rest position).

Specification

Guide

  • SteelST
    Zinc plated, blue passivated
  • Stainless steelNI AISI 303

Plunger pin
Stainless steel AISI 303


Lever
Plastic, polyphthalamide (PPA)

  • Glass fiber reinforced
  • BlackSWSW

Pressure spring
Stainless steel AISI 302


RoHS

Accessory

GN 412.2 Positioning Bushings (with Collar)
GN 412.4 Positioning Bushings (with Collar)
GN 412.3 Positioning Bushings (Steel, with Ramping Cone)
GN 412.5 Positioning Bushings (with Ramping Cone)
GN 609.5 Distance Bushings (Stainless Steel)
GN 412.1 Mounting Blocks (Zinc Die Casting)
GN 612.1 Mounting Blocks (Steel)
GN 612.1 Mounting Blocks (Stainless Steel)
GN 909 Thin Hex Nuts
GN 909.5 Thin Stainless Steel Hex Nuts

Hide technical drawing
GN 823 Indexing Plungers, Steel / Stainless Steel, with Operating Lever, with External Thread sketch

Article options / Table

Type

BWithout rest position
CWith rest position

Coding

RStandard thread
FFine thread
Show / Hide columns
d1
Plunger h9
Guide +0,08 / +0,03
l1d2
Coding R

Coding F
d3l2l3l4l5 ≈l6 ≈l7 ≈A/FSpring load in N ≈
Initial

End
45M 10M 10 x 117820262304715310
55M 10M 10 x 117820262304715310
67M 12M 12 x 1,52210273534063197,520
77M 12M 12 x 1,52210273534063197,520
810M 16M 16 x 1,52612334335178221234
1010M 16M 16 x 1,52612334335178221234

Build & Price

Diameter d1
Length l1
Type


Coding


Material


Color
Black
Specifications

Diameter d1
Length l1
Type


Coding


Material


Color
Black

Application Examples GN 823

c47414db-504e-4a2d-9851-210e816b245c

Selected Part (How to order)

Total (net)
8,28 €
plus VAT 1,57 €
gross 9,85 €
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3 pcs. deliverable in 1-2 days
  • For orders of 4 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 823-4-5-B-R-ST-SWGN 823-4-5-B-R-NI-SWGN 823-4-5-C-R-ST-SWGN 823-4-5-C-R-NI-SWGN 823-4-5-B-F-ST-SWGN 823-4-5-B-F-NI-SWGN 823-4-5-C-F-ST-SWGN 823-4-5-C-F-NI-SWGN 823-5-5-B-R-ST-SWGN 823-5-5-B-R-NI-SWGN 823-5-5-C-R-ST-SWGN 823-5-5-C-R-NI-SWGN 823-5-5-B-F-ST-SWGN 823-5-5-B-F-NI-SWGN 823-5-5-C-F-ST-SWGN 823-5-5-C-F-NI-SWGN 823-6-7-B-R-ST-SWGN 823-6-7-B-R-NI-SWGN 823-6-7-C-R-ST-SWGN 823-6-7-C-R-NI-SWGN 823-6-7-B-F-ST-SWGN 823-6-7-B-F-NI-SWGN 823-6-7-C-F-ST-SWGN 823-6-7-C-F-NI-SWGN 823-7-7-B-R-ST-SWGN 823-7-7-B-R-NI-SWGN 823-7-7-C-R-ST-SWGN 823-7-7-C-R-NI-SWGN 823-7-7-B-F-ST-SWGN 823-7-7-B-F-NI-SWGN 823-7-7-C-F-ST-SWGN 823-7-7-C-F-NI-SWGN 823-8-10-B-R-ST-SWGN 823-8-10-B-R-NI-SWGN 823-8-10-C-R-ST-SWGN 823-8-10-C-R-NI-SWGN 823-8-10-B-F-ST-SWGN 823-8-10-B-F-NI-SWGN 823-8-10-C-F-ST-SWGN 823-8-10-C-F-NI-SWGN 823-10-10-B-R-ST-SWGN 823-10-10-B-R-NI-SWGN 823-10-10-C-R-ST-SWGN 823-10-10-C-R-NI-SWGN 823-10-10-B-F-ST-SWGN 823-10-10-B-F-NI-SWGN 823-10-10-C-F-ST-SWGN 823-10-10-C-F-NI-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback