GN 3017.5 Spring Clamps Steel

Spring Clamps GN 3017.5: Steel

Product description

Spring clamps GN 3017.5 secure hose assemblies to hose barbs and hose nipples in low-pressure applications.

The spring force of the bent wire presses onto the elastic hose material to provide a tight connection. The spring clamp is installed by pressing the two arms together with a pliers to open the clamp.

Specification

SteelST
Zinc plated


RoHS

On request

  • Additional clamping ranges
  • Other materials
Hide technical drawing
GN 3017.5 Spring Clamps, Steel sketch

Article options / Table

Show / Hide columns
d1
Nominal dimension

Clamping range Ø
d2h
max.
VE*
6,15,8...6,40,9525
6,86,6...70,9525
7,37...7,50,9525
7,67,3...7,80,9525
8,17,8...8,30,9525
8,68,3...8,815,525
9,18,8...9,315,525
9,69,3...9,915,525
10,19,8...10,415,525
10,710,4...111,26,325
11,311...11,61,26,325
11,911,6...12,31,26,325
12,812,1...13,11,26,325
13,312,9...13,61,57,325
13,713,3...14,11,57,325
1413,6...14,41,57,325
14,814,4...15,11,57,325
15,614,8...15,91,57,325
15,815,5...16,21,88,425
16,415,9...16,81,88,425
17,316,8...17,71,88,425
18,217,7...18,71,99,125
19,218,7...19,629,110
20,219,6...20,629,110
21,220,6...21,629,110
22,121,5...22,629,110
22,622...23,12,210,710
23,122,5...242,210,710
24,223,5...24,72,210,710
25,224,4...262,210,710
25,825,1...26,42,210,710
26,825,8...27,42,511,410
27,526,7...28,12,511,410
28,727,9...29,42,511,410
3029,3...30,92,511,410
31,330,4...322,511,410
32,732...34,12,812,810
34,133,2...34,82,812,810
3533,9...35,72,812,810
35,634,6...36,431410
37,236,2...3831410
38,837,7...39,73145
4038...413145
40,539,4...41,43145
42,941...443,214,85
44,442,5...45,53,214,85
4644...473,214,85
4746...493,214,85
49,848,4...50,93,215,95
5250,6...53,23,215,95
*VE = Packaging units

Build & Price

Diameter d1
Material

Diameter d1
Material

Selected Part (How to order)

Total (net)
0,11 €
plus VAT 0,02 €
gross 0,13 €
Packing unit: 25 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 681 pcs. deliverable in 1-2 days
  • For orders of 682 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3017.5-6,1-STGN 3017.5-6,8-STGN 3017.5-7,3-STGN 3017.5-7,6-STGN 3017.5-8,1-STGN 3017.5-8,6-STGN 3017.5-9,1-STGN 3017.5-9,6-STGN 3017.5-10,1-STGN 3017.5-10,7-STGN 3017.5-11,3-STGN 3017.5-11,9-STGN 3017.5-12,8-STGN 3017.5-13,3-STGN 3017.5-13,7-STGN 3017.5-14-STGN 3017.5-14,8-STGN 3017.5-15,6-STGN 3017.5-15,8-STGN 3017.5-16,4-STGN 3017.5-17,3-STGN 3017.5-18,2-STGN 3017.5-19,2-STGN 3017.5-20,2-STGN 3017.5-21,2-STGN 3017.5-22,1-STGN 3017.5-22,6-STGN 3017.5-23,1-STGN 3017.5-24,2-STGN 3017.5-25,2-STGN 3017.5-25,8-STGN 3017.5-26,8-STGN 3017.5-27,5-STGN 3017.5-28,7-STGN 3017.5-30-STGN 3017.5-31,3-STGN 3017.5-32,7-STGN 3017.5-34,1-STGN 3017.5-35-STGN 3017.5-35,6-STGN 3017.5-37,2-STGN 3017.5-38,8-STGN 3017.5-40-STGN 3017.5-40,5-STGN 3017.5-42,9-STGN 3017.5-44,4-STGN 3017.5-46-STGN 3017.5-47-STGN 3017.5-49,8-STGN 3017.5-52-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback