DIN 3017 Hose Clamps Steel / Stainless Steel

Hose Clamps DIN 3017: Steel / Stainless Steel
Material: W1 - Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Hose clamps DIN 3017 secure hose assemblies onto hose barbs and hose nipples. The worm drive engaged with the band shortens the band length when tightened. This presses onto the elastic hose material to maintain a tight connection and prevent the clamp from slipping. The hose clamps have a large clamping range.

The pull-off force and leak-tightness of the connection depend significantly on the nature of the hose and the geometry of the nipple and are enhanced by correct assembly. The actual clamping diameter should be close to the maximum nominal diameter of the hose clamp so that the band overhang stays small.

The recommended tightening torque refers to the hose clamp. Depending on the hose material, the hose clamp should be tightened only far enough to avoid damaging the hose.

Specification

SteelW1
Zinc plated, blue passivated


Stainless steel AISI 304W4


RoHS

On request

  • Additional clamping ranges
  • Other materials
Hide technical drawing
DIN 3017 Hose Clamps, Steel / Stainless Steel sketch

Article options / Table

Type

AWith worm drive
Show / Hide columns
d
Nominal dimension

Clamping range Ø
b1b2sMax. tightening torque
in Nm ≈
128...12911,50,72
1610...16911,50,72
2012...20911,50,73
2012...201214,30,85
2212...22911,50,73
2212...221214,30,85
2516...25911,50,73
2516...251214,30,85
2716...27911,50,73
2716...271214,30,85
3220...32911,50,73
3220...321214,30,85
3523...35911,50,73
3523...351214,30,85
4025...40911,50,73
4025...401214,30,85
4530...45911,50,73
4530...451214,30,85
5032...50911,50,83
5032...501214,315
6040...60911,50,83
6040...601214,315
7050...70911,50,83
7050...701214,315
8060...80911,50,83
8060...801214,315
9070...90911,50,83
9070...901214,315
10080...100911,50,83
10080...101214,315
11090...110911,50,83
11090...1101214,315
120100...120911,50,83
120100...1201214,315
130110...130911,50,83
130110...1301214,315

Build & Price

Type

Diameter d
Band width b1
Material


Specifications

Type

Diameter d
Band width b1
Material


Selected Part (How to order)

Total (net)
0,61 €
plus VAT 0,12 €
gross 0,73 €
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 682 pcs. deliverable in 1-2 days
  • For orders of 683 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 3017-A-12-9-W1DIN 3017-A-12-9-W4DIN 3017-A-16-9-W1DIN 3017-A-16-9-W4DIN 3017-A-20-9-W1DIN 3017-A-20-9-W4DIN 3017-A-20-12-W1DIN 3017-A-20-12-W4DIN 3017-A-22-9-W1DIN 3017-A-22-9-W4DIN 3017-A-22-12-W1DIN 3017-A-22-12-W4DIN 3017-A-25-9-W1DIN 3017-A-25-9-W4DIN 3017-A-25-12-W1DIN 3017-A-25-12-W4DIN 3017-A-27-9-W1DIN 3017-A-27-9-W4DIN 3017-A-27-12-W1DIN 3017-A-27-12-W4DIN 3017-A-32-9-W1DIN 3017-A-32-9-W4DIN 3017-A-32-12-W1DIN 3017-A-32-12-W4DIN 3017-A-35-9-W1DIN 3017-A-35-9-W4DIN 3017-A-35-12-W1DIN 3017-A-35-12-W4DIN 3017-A-40-9-W1DIN 3017-A-40-9-W4DIN 3017-A-40-12-W1DIN 3017-A-40-12-W4DIN 3017-A-45-9-W1DIN 3017-A-45-9-W4DIN 3017-A-45-12-W1DIN 3017-A-45-12-W4DIN 3017-A-50-9-W1DIN 3017-A-50-9-W4DIN 3017-A-50-12-W1DIN 3017-A-50-12-W4DIN 3017-A-60-9-W1DIN 3017-A-60-9-W4DIN 3017-A-60-12-W1DIN 3017-A-60-12-W4DIN 3017-A-70-9-W1DIN 3017-A-70-9-W4DIN 3017-A-70-12-W1DIN 3017-A-70-12-W4DIN 3017-A-80-9-W1DIN 3017-A-80-9-W4DIN 3017-A-80-12-W1DIN 3017-A-80-12-W4DIN 3017-A-90-9-W1DIN 3017-A-90-9-W4DIN 3017-A-90-12-W1DIN 3017-A-90-12-W4DIN 3017-A-100-9-W1DIN 3017-A-100-9-W4DIN 3017-A-100-12-W1DIN 3017-A-100-12-W4DIN 3017-A-110-9-W1DIN 3017-A-110-9-W4DIN 3017-A-110-12-W1DIN 3017-A-110-12-W4DIN 3017-A-120-9-W1DIN 3017-A-120-9-W4DIN 3017-A-120-12-W1DIN 3017-A-120-12-W4DIN 3017-A-130-9-W1DIN 3017-A-130-9-W4DIN 3017-A-130-12-W1DIN 3017-A-130-12-W4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback