GN 735 Control Handwheels Plastic, Hub Bushing Brass

Control Handwheels GN 735: Plastic, Hub Bushing Brass
Original design
code: MBT+l
with-IF-Award-Icon

Product description

Control handwheels GN 735 are used for setting operations with low torque.

Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the handwheel.

Specification

Wheel body
Plastic, Polypropylene (PP)

  • Reinforced, shock-resistant
  • Operating temperature 0 °C to +90 °C
  • Black, matte

Cover cap
Plastic, Polyamide (PA)
Black, RAL 9005, matte finish


Hub bushing
Brass


Grub screw DIN 916
Stainless steel
With internal hex and serrated point


Revolving knob GN 595
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Accessory

GN 826 Clamping Elements (for Adjustable Spindles)

Hide technical drawing
GN 735 Control Handwheels, Plastic sketch

Article options / Table

Type

Dwith revolving knob
Show / Hide columns
d1d2 H9d3d4d5bl1l2l3l4r
40B 617M 413,51426,51420412,5
50B 620M 513,517331820516,5
60B 823M 51620,5392023620,5
70B 1024M 51621,5422523625
85B 1029M 5162030,52223632,5
100B 1035M 51620312223640

Build & Price

Handwheel diameter d1
Bore d2
Type

Specifications

Handwheel diameter d1
Bore d2
Type

Selected Part (How to order)

Total (net)
9,59 €
plus VAT 1,82 €
gross 11,41 €
ELESA Code: 34398-C9
Description: MBT.40+I-B6-C9
Weight: 0,035 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 72 pcs. deliverable in 1-2 days
  • For orders of 73 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 735-40-B6-DGN 735-50-B6-DGN 735-60-B8-DGN 735-70-B10-DGN 735-85-B10-DGN 735-100-B10-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback