GN 911.9 Adjustable Hand Levers Plastic, for Plastic Clamp Connectors

Adjustable Hand Levers GN 911.9: Plastic, for Plastic Clamp Connectors
Color: SG - Black-gray, RAL 7021, matte finish
VD
FDA

FDA compliant

Detectable

Product family standard parts made of detectable plastics

Visually detectable standard parts are made of blue plastic. The blue color makes them especially visible to the human eye and, perhaps more importantly, to optical monitoring systems.
Metal detectable standard parts are made of blue plastics that contain additives such as iron oxide. As a result, they are detected by metal detectors as of a particle volume of 0.125 cm³, meaning that even hidden plastic chips can be detected.
All detectable plastic standard parts are made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Show all detectable standard parts

Product description

For plastic clamp connectors, adjustable hand levers GN 911.9 replace the hexagon socket cap screws DIN 912, the clamping point or the joint axis. There are two handle lengths to choose from, depending on the thread size.

The plastic used in version VDB is made from blue, visually detectable and FDA-compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black-gray, RAL 7021, matte finishSGSG
  • Blue, RAL 5005, matte finishVDBVDB
    • FDA compliant material
    • Visually detectable

Serrated ring
Zinc die casting


Insert / Retaining screw
Stainless steel AISI 305


RoHS

Hide technical drawing
GN 911.9 Adjustable Hand Levers for Plastic Clamp Connectors sketch

Article options / Table

Show / Hide columns
l1d1l2d2h1h2
44*M 620108,532
63M 62010940
63M 8251313,544
78M 8251314,552
* This size is only available in version SG.

Build & Price

Handle length l1
Connection thread d1
Thread length l2
Color
Black-gray
Blue
Handle length l1
Connection thread d1
Thread length l2
Color
Black-gray
Blue

Selected Part (How to order)

Total (net)
6,05
plus VAT 1,15 €
gross 7,20 €
In stock
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 911.9-44-M6-20-SGGN 911.9-63-M6-20-SGGN 911.9-63-M6-20-VDBGN 911.9-63-M8-25-SGGN 911.9-63-M8-25-VDBGN 911.9-78-M8-25-SGGN 911.9-78-M8-25-VDB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback