GN 3441 Base Plates Plastic

Base Plates GN 3441: Plastic
Original design LS.A
Type: A - Without rubber pad
Identification no.: 1 - Round, smooth
Material / Color: KAS - Plastic, polyamide (PA), Black, Matte Finish
VD
FDA

FDA compliant

Product description

Base plates GN 3441 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. They are used with threaded studs GN 3440 or ball joints GN 3440.1 for setting up and leveling machines, devices and equipment.

The geometry of the base plate distributes the load over a large area and, in combination with the high-quality plastic, results in a high static load capacity.

The threaded studs or ball joints can be installed using a soft-head mallet or a press. The mounting holes in the base plate are sealed with a thin layer of plastic when delivered, which can be easily pierced or drilled through.

The static load capacity values specified in the table are non-binding guidelines; exceeding these values may result in deformation or component failure.

Specification

Base plate

  • Plastic, polyamide (PA), Black, Matte FinishKAS
    • Glass fiber reinforced
    • Operating temperature -30 °C to +100 °C
  • Plastic, polyamide (PA), Blue, Matte FinishVDB
    for identification no. 1 / 2 / 3
    • Glass fiber reinforced
    • Operating temperature -30 °C to +100 °C
    • FDA-compliant material
    • Visually detectable
    • RAL 5005
  • Plastic, polypropylene (PP), Black, Matte FinishKPS
    for identification no. 1 / 3
    Operating temperature 0 °C to +80 °C

Rubber pad for type AG

  • Acrylonitrile butadiene rubber (NBR)
    for material KAS and VDB
  • Ethylene propylene diene rubber (EPDM)
    for material KPS
  • Hardness 70 Shore A
  • Black

RoHS

Accessory

Threaded Studs GN 3440 (Steel / Stainless Steel)
Threaded Studs GN 3440 (Plastic)
Ball Joints GN 3440.1 (Plastic)

Hide technical drawing
GN 3441 Base Plates, Plastic sketch

Article options / Table

Type

AWithout rubber pad
AGWith rubber pad

Identification no.

1Round, smooth
2Round, stepped
3Round, stepped, with mounting holes
4Droplet shape, stepped, with mounting holes
Show / Hide columns
Identification no.d1
KAS / VDB

KPS
d2bd3l1l2k1k2Static load
in kN
(see information)
125-14--124--7
132-14--155--9
1404014--175,5--13
1505014--196,5--13
1606014--248,5--14
160-24--248,5--18
260-14--24---14
260-24--24---18
280-14--2423--16
280-24--2423--18
2100-14--2423--18
2100-24--2423--25
2125-24--4623--28
380-14-8,5242354-16
3808024-8,5242354-18
3100-14-12,5242370-18
310010024-12,5242370-25
3125-24-12,5462395-28
460-1496,58,52114501814
480-1413010,52214702516

Build & Price

Diameter d1 (KAS /VDB)
Diameter d1 (KPS)
Diameter d2
Type


Identification no.




Material / Color



Diameter d1 (KAS /VDB)
Diameter d1 (KPS)
Diameter d2
Type


Identification no.




Material / Color



Compatibility / Assembly Instructions

32932e11-c4fc-4db4-bf70-6b996b39bfe2

Selected Part (How to order)

Total (net)
0,56
plus VAT 0,11 €
gross 0,67 €
#artikelLagerbestandAnfrageUsa
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3441-25-14-A-1-KASGN 3441-25-14-AG-1-KASGN 3441-25-14-A-1-VDBGN 3441-25-14-AG-1-VDBGN 3441-32-14-A-1-KASGN 3441-32-14-AG-1-KASGN 3441-32-14-A-1-VDBGN 3441-32-14-AG-1-VDBGN 3441-40-14-A-1-KASGN 3441-40-14-AG-1-KASGN 3441-40-14-A-1-VDBGN 3441-40-14-AG-1-VDBGN 3441-40-14-A-1-KPSGN 3441-40-14-AG-1-KPSGN 3441-50-14-A-1-KASGN 3441-50-14-AG-1-KASGN 3441-50-14-A-1-VDBGN 3441-50-14-AG-1-VDBGN 3441-50-14-A-1-KPSGN 3441-50-14-AG-1-KPSGN 3441-60-14-A-1-KASGN 3441-60-14-AG-1-KASGN 3441-60-14-A-1-VDBGN 3441-60-14-AG-1-VDBGN 3441-60-14-A-1-KPSGN 3441-60-14-AG-1-KPSGN 3441-60-24-A-1-KASGN 3441-60-24-AG-1-KASGN 3441-60-24-A-1-VDBGN 3441-60-24-AG-1-VDBGN 3441-60-14-A-2-KASGN 3441-60-14-AG-2-KASGN 3441-60-14-A-2-VDBGN 3441-60-14-AG-2-VDBGN 3441-60-24-A-2-KASGN 3441-60-24-AG-2-KASGN 3441-60-24-A-2-VDBGN 3441-60-24-AG-2-VDBGN 3441-80-14-A-2-KASGN 3441-80-14-AG-2-KASGN 3441-80-14-A-2-VDBGN 3441-80-14-AG-2-VDBGN 3441-80-24-A-2-KASGN 3441-80-24-AG-2-KASGN 3441-80-24-A-2-VDBGN 3441-80-24-AG-2-VDBGN 3441-100-14-A-2-KASGN 3441-100-14-AG-2-KASGN 3441-100-14-A-2-VDBGN 3441-100-14-AG-2-VDBGN 3441-100-24-A-2-KASGN 3441-100-24-AG-2-KASGN 3441-100-24-A-2-VDBGN 3441-100-24-AG-2-VDBGN 3441-125-24-A-2-KASGN 3441-125-24-AG-2-KASGN 3441-125-24-A-2-VDBGN 3441-125-24-AG-2-VDBGN 3441-80-14-A-3-KASGN 3441-80-14-AG-3-KASGN 3441-80-14-A-3-VDBGN 3441-80-14-AG-3-VDBGN 3441-80-24-A-3-KASGN 3441-80-24-AG-3-KASGN 3441-80-24-A-3-VDBGN 3441-80-24-AG-3-VDBGN 3441-80-24-A-3-KPSGN 3441-80-24-AG-3-KPSGN 3441-100-14-A-3-KASGN 3441-100-14-AG-3-KASGN 3441-100-14-A-3-VDBGN 3441-100-14-AG-3-VDBGN 3441-100-24-A-3-KASGN 3441-100-24-AG-3-KASGN 3441-100-24-A-3-VDBGN 3441-100-24-AG-3-VDBGN 3441-100-24-A-3-KPSGN 3441-100-24-AG-3-KPSGN 3441-125-24-A-3-KASGN 3441-125-24-AG-3-KASGN 3441-125-24-A-3-VDBGN 3441-125-24-AG-3-VDBGN 3441-60-14-A-4-KASGN 3441-60-14-AG-4-KASGN 3441-80-14-A-4-KASGN 3441-80-14-AG-4-KAS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback