GN 724.10 Catches Steel / Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers with Chamfered Pin

Catches GN 724.10: Steel / Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers with Chamfered Pin
Surface (material): ZB - Zinc plated, blue passivated
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Catches GN 724.10 are combined with spring latches and indexing plungers of series GN 724 ff. when the application requires multiple indexing positions or catches. The orientation of the chamfered pin according to the combination options shown on the standard sheet must be taken into account when selecting the catch.

The slotted holes with hex enable fastening with socket cap screws ISO 4762, hex head screws DIN 931 or hex nuts DIN 934.

Specification

Precision steel casting

  • Zinc plated, blue passivatedZB
  • Zinc plated and powder coated
    Black, RAL 9005, textured finishSW

Stainless steel precision castingNI AISI CF-8


RoHS

Hide technical drawing
GN 724.10 Catches, Steel / Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers with Chamfered Pin sketch

Article options / Table

Type

AFor indexing plungers / cam action indexing plungers with chamfered pin top / bottom
BFor indexing plungers / cam action indexing plungers with chamfered pin right / left
Show / Hide columns
b1sb2 +0,3h1h2h3k1k2k3l1l2mA/Ft
13206,5107,51,5192,51,54826,5341011
2030101514527,5328040551717

Build & Price

Width b1
Width s
Type


Surface (material)



Width b1
Width s
Type


Surface (material)



Selected Part (How to order)

Total (net)
2,60
plus VAT 0,49 €
gross 3,09 €
In stock
Weight: 0,054 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73259990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 724.10-13-20-A-ZBGN 724.10-13-20-A-SWGN 724.10-13-20-A-NIGN 724.10-13-20-B-ZBGN 724.10-13-20-B-SWGN 724.10-13-20-B-NIGN 724.10-20-30-A-ZBGN 724.10-20-30-A-SWGN 724.10-20-30-A-NIGN 724.10-20-30-B-ZBGN 724.10-20-30-B-SWGN 724.10-20-30-B-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback