GN 597.1 Revolving Mushroom Shaped Handles Plastic, Spindle Steel, Softline

Revolving Mushroom Shaped Handles GN 597.1: Plastic, Spindle Steel, Softline
Original design
code: IEL+x SOFT
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA compliant

Product description

Revolving mushroom shaped handles GN 597.1 are in general used for such applications when a pulling action is involved on handwheels or cranked handles.

The Softline coating makes the revolving mushroom shaped handles particularly user-friendly and ergonomic.

The soft, slip-proof contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

Specification

Handle

  • Base body
    Plastic, Polypropylen (PP)
  • Softline coating
    Thermoplastic elastomer (TPE)
    • Chemically bonded with base body
    • FDA compliant material
    • Operating temperature 0 °C to +80 °C
    • Black, matte finish
    • Hardness 70 Shore A

Spindle
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 597.1 Revolving Mushroom Shaped Handles, Plastic, Softline sketch

Article options / Table

Show / Hide columns
d1l1d2d3d4l2l3
4547M 10-1228171
4564M 8M 101221171

Build & Price

Handle diameter d1
Length l1
Thread d2
Handle diameter d1
Length l1
Thread d2

Selected Part (How to order)

Total (net)
9,07
plus VAT 1,72 €
gross 10,79 €
ELESA Code: 26651
Description: IEL.47+x-M10 SOFT
Weight: 0,072 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 42 pcs. deliverable in 1-2 days
  • 69 pcs. deliverable in 3-7 days
  • For orders of 70 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 597.1-45-47-M10GN 597.1-45-64-M8GN 597.1-45-64-M10

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback