GN 587.2 Load Rings Steel, for Welding

Load Rings GN 587.2: Steel, for Welding
Type: P - For flat surfaces

Product description

Load rings GN 587.2 are used with separate lifting gear and lashing equipment. They are welded to load-bearing equipment or directly onto the load itself and absorb loads in any direction.

Load rings of type K can be attached directly to the edge and have a large swivel range. The spacer blocks allow a circumferential weld seam in accordance with the instructions for welding on the standard sheet.

The radial clamping springs hold the ring in any position and dampen any noise caused by vibrations. All parts are captive and connected to each other.

The nominal load capacity is indicated on the load ring. Load rings GN 587.2 comply with the Machinery Directive 2006/42/EC and DGUV rules GS-HM-36.

Specification

Load rings
Steel 1.6541

  • Forged
  • High-tensile tempered
  • 100% electromagnetically crack tested
    to EN 1677-1
  • Powder coated, pink

Weld-on blocks
Steel 1.0577+N (ST52-3)

  • Forged, plain finish
  • 100% electromagnetically crack tested
    to EN 1677-1

RoHS

Hide technical drawing
GN 587.2 Load Rings, Steel, for Welding sketch

Article options / Table

Type

KFor 90° edges
PFor flat surfaces
Show / Hide columns
d
Type K

Type P
bh1h2h3h4
Type K
k1k2
Type K
k3
Type P
Length lNominal load capacity
in t (WLL)
48-141796528291432-694
-48132787439-14-60694
60-1811048435402040-90,56,7
-601671179750-20-8890,56,7
65-2121169446522552-97,510
-6519113010860-25-10097,510

Build & Price

d (Type K)
d (Type P)
Type


d (Type K)
d (Type P)
Type


Load Capacity

96e74d74-ba8b-4585-8824-9f8571fcf588
Show / Hide columns
Diameter dF1
max. in t
F2
max. in t
4844
606,76,7
651010

The specified load values apply to an operating temperature range of –40 °C to +200 °C. Further information can be found in the operating instructions.

Wear / Service Life / Safety Instructions

829cc952-b1f3-43e9-984b-e95ea721c7d1

  1. Carefully check the wear markings to determine the level of wear on the lifting point. If these marks cover the entire outer contour or the contour of the hole, the attachment point has reached the end of its service life and must be replaced.
  2. If the lifting point is bent or shows signs of damage or cracks, it is no longer safe to use.
In either case, replacement is required.

The information in the operating instructions must be complied with during installation, commissioning and use. These are included with the product and are available digitally at ganternorm.com.

Fastening / Welding Instructions

175667f0-d8b7-43e3-8973-2553e2750102
Show / Hide columns
Type K
Diameter d

Size of weld seam
48HY 4 + a3
60HY 5 + a3
65HY 8 + a3
Show / Hide columns
Type P
Diameter d

Size of weld seam
48HY 3
60HY 5
65HY 6

The welding must be carried out by a certified welder in accordance with ISO 9606-1.

Selected Part (How to order)

Total (net)
106,38
plus VAT 20,21 €
gross 126,59 €
In stock
Weight: 1,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 587.2-48-KGN 587.2-48-PGN 587.2-60-KGN 587.2-60-PGN 587.2-65-KGN 587.2-65-P

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback