GN 8620.1 Clamping Arms for Power Clamps GN 8620 / GN 8621, Aluminum

Clamping Arms GN 8620.1: for Power Clamps GN 8620 / GN 8621, Aluminum

Product description

Clamping arms GN 8620.1 are used together with power clamps GN 8620 / GN 8621.

The possible mounting positions and the maximum angle of rotation of the clamping arms as well as important installation instructions can be found in the respective power clamp standard sheets.

Specification

Clamping arm
Aluminium, Anodized, natural colorALNALN


Clamp piece
Steel, zinc plated, blue passivated


Socket cap screws ISO 4762
Steel, blackened


Washers ISO 7092
Steel, zinc plated


RoHS

Accessory

DIN 6325 Dowel Pins

Hide technical drawing
GN 8620.1 Clamping Arms, for Power Clamps GN 8620 / GN 8621, Aluminum sketch

Article options / Table

Type

MCentered
Show / Hide columns
for power clamps
Size
s
Square
a ±0,1
Offset
b1b2b3d1 H7d2h ±0,1l1 ±0,1l2 ±0,,1l3m1 ±0,02m2 ±0,2Clamping screwsTightening torque
in Nm
2512012365346,5209365482020M5-145
4016151634,555672211790702020M6-2010
6322152054786928144105803030M8-2525

Build & Price

s
a
Type

Material/finish
Anodized, natural color
s
a
Type

Material/finish
Anodized, natural color

Assembly Instructions

The clamping arms can be mounted on the square shaft of the power clamp in two angular positions offset by 90° and in a mirror-image configuration. Depending on the application, this can offer better accessibility in the clamped or open state.

When mounting the clamping arms, the marks on the arm and on the clamp pieces must be situated on the same side. The screws that are located closer to the mark must be tightened first.

For power clamps of type S, the clamping arms are loosely enclosed.

f18c6d46-2c12-413a-9da3-dd880ef3121f

Selected Part (How to order)

Total (net)
59,49 €
plus VAT 11,30 €
gross 70,79 €
Weight: 0,125 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 2 pcs. deliverable in 1-2 days
  • For orders of 3 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 8620.1-12-0-M-ALNGN 8620.1-16-15-M-ALNGN 8620.1-22-15-M-ALN

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback