GN 8620 Power Clamps Aluminum, Pneumatic

Power Clamps GN 8620: Aluminum, Pneumatic
Type: S - With clamping arm

Product description

Power clamps GN 8620 hold and position parts, such as sheet metal panels, in automated welding processes or grip and secure parts in transfer and mounting mechanisms. The clamping arm transmits the tensioning or clamping force, which is produced pneumatically, from the knee lever mechanism to the workpiece. The quick swivel movement enables short cycle times. The pneumatic end position damping ensures smooth and gentle movement.

The opening angle of the clamping arm can be set or limited at any position. The end positions are detected by sensors integrated into the internal mechanism and do not have to be set. The entire mechanism is encapsulated in the aluminum housing as protection against dirt and water spray. A long service life is ensured by the reinforced, weight-optimized housing and the high-quality needle bearings and joints in the internal mechanism.

Specification

Housing
Aluminum


Square shaft
Steel, nitrided


Double-action air cylinder
Pressure range 2 to 8 bar


Inductive sensor
Zinc die casting


Clamping arm for type S
Aluminum, anodized, natural color
Clamp piece, steel, zinc plated, blue passivated


RoHS

Accessory

DIN 6325 Dowel Pins
DIN 7979 Dowel Pins
GN 330 Cables with Connector Coupling (4-pole, 5 or 10 Meters Long)

Hide technical drawing
GN 8620 Power Clamps, Aluminum, Pneumatic sketch

Article options / Table

Type

SWith clamping arm
OWithout clamping arm

Switch output

PPNP
Show / Hide columns
Size
(Piston-Ø)
max.
clamping moment
at 5 bar
in Nm
FS
Clamping force
at r
at 5 bar
in N ≈
FH
Holding capacity
at r
in N
a ±0,05b1b2b3b4b5dh1
max.
h2
255053080033,55334,5463436G 1/8210130
4013011103240475533,5484034,5G 1/8260162,5
6339027001041071,57851,5534654G 1/4332,5212
Show / Hide columns
Size
(Piston-Ø)
h3h4 ±0,05h5 +0,1/0k1k2k3k4l1l2l3l4 ±0,1nrs
Square
25281784444,51324360446 H79312
404025844,4431766283608 H711716
635536,597,51277,52291061129312 N914422

Build & Price

Size
Type


Switch output

Size
Type


Switch output

Fastening and Mounting Dimensions

During mounting, all holes present on the respective side must be used for the mounting screws and dowel pins. For side mounting, as an alternative to positioning with the dowel pins, a parallel key can be used in the groove provided to enable parallel adjustment in connection with elongated mounting holes on the application side.

The air connections are located on the front and back side. Connections that are not needed are closed with supplied blanking plugs.

f2b8ad99-8520-4706-8dc9-83cf20a524ce
6eac4332-c04b-41eb-8a74-e43324908bf4
0ca8dad5-a9fa-431a-8965-7cebf8e7e106

Application Example

9b4dea14-da1f-467a-a4c6-ed57392de917

Safety Instructions

The information in the operating instructions must be observed during installation, initial operation, and use. These are enclosed with the product and are provided digitally at ganternorm.com.

Selected Part (How to order)

Total (net)
382,69 €
plus VAT 72,71 €
gross 455,40 €
Weight: 1,680 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3 pcs. deliverable in 1-2 days
  • For orders of 4 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 8620-25-S-PGN 8620-25-O-PGN 8620-40-S-PGN 8620-40-O-PGN 8620-63-S-PGN 8620-63-O-P

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback