GN 833 Toggle Latches Steel / Stainless Steel

Toggle Latches GN 833: Steel / Stainless Steel
Material: ST - Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Toggle latches GN 833 are used for the secure holding of flaps, container lids, machine coverings and similar applications. The clamping stroke exceeds the dead centre point which makes them vibration proof. Due to the elasticity of the U-bolt latch the components to be linked are held in position.

The loads specified in the above table are simply guide line values for a nominal static pulling force which the lock can withstand. The clamping strength may be decreased depending on the application conditions, such as in the case of sudden dynamic loads.

Socket head cap screws with low-profile head or oval head screws are recommended for mounting due to space requirements.

Specification

SteelST
Zinc plated, blue passivated


Stainless steel AISI 304NI


RoHS

Hide technical drawing
GN 833 Toggle Latches, Steel / Stainless Steel sketch

Article options / Table

Show / Hide columns
SizeFH
Holding capacity
in N
b1b2b3b4d±1
505001713,510305,118
Show / Hide columns
Sizel1l2 ±0,5l3l4m1m2r
5089433356141153

Build & Price

Size
Material


Size
Material


Selected Part (How to order)

Total (net)
1,71
plus VAT 0,32 €
gross 2,03 €
In stock
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 833-50-STGN 833-50-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback