GN 8330 Toggle Latches Steel

Toggle Latches GN 8330: Steel
Type: A - Without spring cotter pin

Product description

The outstanding features of toggle latches GN 8330 are superior functionality and design. The integrated spring mechanism holds the locking lever and the clamping hook in the open position and allows effortless operation.

Once the dead center is exceeded, the elasticity of the sheet metal parts will cause the toggle latch to close. In the clamped position, the required drill hole spacing is m2.

With the stroke w of the clamping hook, the elements to be connected can be pulled together during clamping.

The toggle latch can be secured against opening inadvertently with the so-called spring cotter pin. The spring cotter pin is placed into the d2 bore hole. Sealing is also possible via d2.

The retaining force given in the table is a guide value for the potentially static tensile stress load acting on the toggle latch. Depending on the conditions of use (e.g. when exposed to vibrations or shock impact), the retaining force may be impaired.

Specification

  • SteelST
    Zinc plated, blue passivated

RoHS

Accessory

Spring Cotter Pins GN 8330.1

Hide technical drawing
GN 8330 Toggle Latches, Steel sketch

Article options / Table

Type

AWithout spring cotter pin
BWith spring cotter pin
Show / Hide columns
b1FH in N
Holding
capacity
b2d1d2hl1l2l3l4m1m2m3m4m5m6w ≈
151009,53,41,4853251731,59,513,5 +0,36,2-8,5311
20300133,41,81076342544829 +0,58-2249
29600204,22,5151115635672038,8 +0,513-28711
401200294,23201528049893257,3 +0,51614401119

Build & Price

Width b1
Material

Type


Specifications

Width b1
Material

Type


Description of function

Sketch GN 8330 1.

If not operated (i.e. not in the clamping position), both the locking lever and the clamping hook are held in the position shown, kept in place by two torsion springs.

Sketch GN 8330 2.

Lifting the clamping lever will swivel the clamping hook into the level of the catch bracket.

Sketch GN 8330 3.

For the clamping action, the clamping hook is pressed into the catch bracket and the locking lever is at the same time turned into the starting (retaining) position.

Sketch GN 8330 4.

To release, simply lift the locking lever.

Selected Part (How to order)

Total (net)
5,16
plus VAT 0,98 €
gross 6,14 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 8330-15-ST-AGN 8330-15-ST-BGN 8330-20-ST-AGN 8330-20-ST-BGN 8330-29-ST-AGN 8330-29-ST-BGN 8330-40-ST-AGN 8330-40-ST-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback