GN 62444.4 Reducers for Cable Glands GN 62444, Brass / Plastic, Metric Thread

Reducers GN 62444.4: for Cable Glands GN 62444, Brass / Plastic, Metric Thread
Werkstoff: MS - Brass

Product description

Reducers GN 62444.4 enable a transition from a larger to a smaller internal thread, allowing the use of smaller cable glands than the housing was designed for. In combination with a mounting nut, fastening in a through hole is also possible.

Specification

BrassMS
Nickel-plated


PlasticKLG, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Gray, RAL 7035

RoHS

Accessory

GN 62444.1 Mounting Nuts

Hide technical drawing
GN 62444.4 Reducers, for Cable Glands GN 62444, Brass / Plastic, Metric Thread sketch

Article options / Table

Show / Hide columns
Größed1d2d3h
MS

KLG
Length l
MS

KLG
A/F
M 16-M 12M 16 x 1,5M 12 x 1,5208126824
M 20-M 16M 20 x 1,5M 16 x 1,5249126,5824
M 25-M 20M 25 x 1,5M 20 x 1,53010147832
M 32-M 25M 32 x 1,5M 25 x 1,53711,51681036
M 40-M 32M 40 x 1,5M 32 x 1,54311,51981246
M 50-M 40M 50 x 1,5M 40 x 1,5561421101455
M 63-M 50M 63 x 1,5M 50 x 1,5661422101565

Build & Price

Size
Werkstoff


Size
Werkstoff


Selected Part (How to order)

Total (net)
0,81
plus VAT 0,15 €
gross 0,96 €
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 57 pcs. deliverable in 1-2 days
  • For orders of 58 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 62444.4-M16-M12-MSGN 62444.4-M16-M12-KLGGN 62444.4-M20-M16-MSGN 62444.4-M20-M16-KLGGN 62444.4-M25-M20-MSGN 62444.4-M25-M20-KLGGN 62444.4-M32-M25-MSGN 62444.4-M32-M25-KLGGN 62444.4-M40-M32-MSGN 62444.4-M40-M32-KLGGN 62444.4-M50-M40-MSGN 62444.4-M50-M40-KLGGN 62444.4-M63-M50-MSGN 62444.4-M63-M50-KLG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback